ADS8557EVM
ADS8557 Evaluation Module
ADS8557EVM
Overview
The ADS855xEVM is designed for the prototyping and evaluation of the ADS8556, ADS8557 or ADS8558 analog-to-digital converters (ADC). These 16/14/12-bit, capacitor-based, SAR/ADCs operate at a sampling rates up to 730kSPS. The EVM allows the use of optional dual channel buffer amplifiers U1, U5 and U6 to condition the input signals to the ADS855x device installed on the printed circuit board. The EVM is factory configured for parallel mode of operation and can be operated in serial mode by means of on-board switch SW1.
- Full-featured evaluation board for the ADS8556, ADS8557 or ADS8558 parallel/serial Analog to Digital Converter.
- Onboard or off board references using on board jumpers
- Compatible with the 5-6k Interface board, DSK Starter Kits and HPA-MCU Interface
Precision ADCs (<=10MSPS)
Order & start development
Evaluation board
ADS8557EVM – ADS8557 Evaluation Module
Technical documentation
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type | Title | Date | |
---|---|---|---|
* | User guide | ADS855xEVM Users Guide | Nov. 06, 2009 |
More literature | ADS8557EVM EU Declaration of Conformity (DoC) | Jan. 02, 2019 | |
Datasheet | ADS855x 16-, 14-, 12-Bit, Six-Channel, Simultaneous Sampling Analog-to-Digital Converters datasheet (Rev. D) | Feb. 03, 2016 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.