The ADS9817 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the ADS9817, which is a eight-channel, 18-bit, 8-MSPS (per channel) successive approximation register (SAR) analog-to-digital converter (ADC) with an integrated analog front end (AFE) and ADC reference.
ADS9817EVM-PDK includes an interposer card that allows connection to standard field-programmable gate array (FPGA) development boards. Software that works with the TSWDC155EVM (sold separately) enables the user to communicate with the ADC over universal serial bus (USB), capture data and perform data analysis.
Features
- Includes hardware (data capture card not included) and software required for diagnostic testing, as well as accurate performance evaluation of the ADC
- Interposer card allows development with standard FPGA platforms
- Easy-to-use evaluation software for Windows® 10 64-bit operating systems; software suite includes graphical tool for data capture and analysis
- Software for communications is facilitated with TSWDC155EVM (sold separately)