AFE4500EVM user's guide is available. Request now
The AFE4500 evaluation module (EVM) is designed to expedite evaluation and system-development activities related to the AFE4500. AFE4500 supports synchronized signal acquisition for photoplethysmogram (PPG), electrocardiogram (ECG), and body impedance analysis (BIA).
The analog-to-digital converter (ADC) output of all three signal chains is stored in a 256-sample, first-in first-out (FIFO) block that can be read out using a serial peripheral interface (SPI) or I2C interface. The chip has separate signal chains for PPG, ECG, and Bio-Z testing that share the same ADC. Separate signal acquisition windows can be defined to acquire the PPG, ECG, and/or Bio-Z signals. The acquisition rate of each signal can be independently set. Simultaneous acquisition of up to 24 PPG signals involving up to 8 LEDs and up to 4 PDs are supported, thereby enabling applications like optical heart-rate monitoring (OHRM) and pulse oximetry.
The analog front end (AFE) supports multiple-signal acquisition modes, including a PPG-only mode and two mixed acquisition modes, each of which allows any combination of signals to be acquired.
AFE4500EVM user's guide is available. Request now
Type | Title | Date | ||
---|---|---|---|---|
Certificate | AFE4500EVM EU Declaration of Conformity | 31 Mar 2021 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.