AFE7422EVM
AFE7422 dual-channel RF-sampling AFE with 14-bit 9-GSPS DAC and 3-GSPS ADC evaluation module
AFE7422EVM
Overview
The AFE7422 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to support up to two-transmit and two-receive (2T2R) channels simultaneously. The module evaluates the AFE7422 device, which is a dual-channel RF-sampling analog front end (AFE) with 14-bit 9-GSPS digital-to-analog converters (DACs), 14-bit 3-GSPS analog-to-digital converters (ADCs), and on-chip integrated PLL/VCO for high-frequency clock generation for DACs and ADCs.
AFE7422EVM has options to use dual digital up converters and down converters in each channel to synthesize and digitize multiple wideband signals with high dynamic range simultaneously. On-chip integrated digital step attenuator (DSA) for the receiver channels and DSA-equivalent functionality for the transmitter channels are supported. Eight JESD204B-compatible serializer/deserializer (SerDes) transceivers running up to 15 Gbps can be used for providing inputs and outputs to/from the AFE7422 device through the onboard FMC connector.
AFE7422EVM includes the LMK04828 clock generator for providing a reference signal to the AFE on-chip PLL and for generating the required SYSREF signals for the JESD204B protocol. Also included is the option for providing an ultra-low-phase noise external clocking solution.
AFE7422EVM implements an efficient low-dropout (LDO)-less power-management solution using only DC-DC converters for the required power rails. The design interfaces with the TI pattern/capture card solution (TSW14J57EVM), as well as many FPGA development kits.
Features
- Allows evaluation of 4T4R RF-sampling AFE7422 solutions
- JESD204B data interface to simplify digital interface; compliant up to 15-Gbps lane rates
- Supports JESD204B subclass 1 for synchronization and compatibility
- Option for DC-DC-based LDO-less power-management solution
- Onboard clocking solution supported with LMK04828 and for generating SYSREF
- On-chip interpolation/decimation filter inputs/outputs sample data at reduced sample rates and improved SNR
- AFE7422 evaluation module
- USB cable
- Power cable
RF-sampling transceivers
Buck converters (integrated switch)
Clock jitter cleaners & synchronizers
Get started
- Request access to the AFE7422 secure folder
- Order the AFE7422EVM and TSW14J57EVM
- Download and Install High Speed Data Converter Pro
- Read the AFE7422EVM and TSW14J57EVM user’s guides and make sure you have the proper power supplies before your boards arrive
Order & start development
AFE7422EVM – AFE7422 dual-channel RF-sampling AFE with 14-bit 9-GSPS DAC and 3-GSPS ADC evaluation module
AFE7422EVM-BDL – AFE7422EVM + TSW14J57EVM data capture/pattern generator bundle
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | User guide | AFE7444EVM and AFE7422EVM User's Guide | Oct. 10, 2018 |
More literature | AFE7422EVM EU Declaration of Conformity (DoC) | Jan. 02, 2019 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.