AFE7444EVM

AFE7444 quad-channel RF-sampling AFE with 14-bit 9-GSPS DAC and 3-GSPS ADC evaluation module

AFE7444EVM

Order now

Overview

The AFE7444 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to support up to four-transmit and four-receive (4T4R) channels simultaneously. The module evaluates the AFE7444 device, which is a quad-channel RF-sampling analog front end (AFE) with 14-bit 9-GSPS digital-to-analog converters (DACs), 14-bit 3-GSPS analog-to-digital converters (ADCs), and on-chip integrated PLL/VCO for high-frequency clock generation for DACs and ADCs.

AFE7444EVM has options to use dual digital up converters and down converters in each channel to synthesize and digitize multiple wideband signals with high dynamic range simultaneously. On-chip integrated digital step attenuator (DSA) for the receiver channels and DSA-equivalent functionality for the transmitter channels are supported. Eight JESD204B-compatible serializer/deserializer (SerDes) transceivers running up to 15 Gbps can be used for providing inputs and outputs to/from the AFE7444 device through the onboard FMC connector.

AFE7444EVM includes the LMK04828 clock generator for providing a reference signal to the AFE on-chip PLL and for generating the required SYSREF signals for the JESD204B protocol. Also included is the option for providing an ultra-low-phase noise external clocking solution.

AFE7444EVM implements an efficient low-dropout (LDO)-less power-management solution using only DC-DC converters for the required power rails. The design interfaces with the TI pattern/capture card solution (TSW14J57EVM), as well as many FPGA development kits.

Features
  • Allows evaluation of 4T4R RF-sampling AFE7444 solutions
  • JESD204B data interface to simplify digital interface; compliant up to 15-Gbps lane rates
  • Supports JESD204B subclass 1 for synchronization and compatibility
  • Option for DC-DC-based LDO-less power-management solution
  • Onboard clocking solution supported with LMK04828 and for generating SYSREF
  • On-chip interpolation/decimation filter inputs/outputs sample data at reduced sample rates and improved SNR

  • AFE7444 evaluation module
  • USB cable
  • Power cable

RF-sampling transceivers
AFE7444 Quad-channel RF-sampling AFE with 14-bit 9-GSPS DAC and 3-GSPS ADC without bypass mode

 

Buck converters (integrated switch)
TPS56121 4.5-V to 14-V, 15-A synchronous SWIFT™ buck converter

 

Clock jitter cleaners & synchronizers
LMK04828 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Get started

  1. Request access to the AFE7444 secure folder
  2. Order the AFE7444EVM and TSW14J57EVM
  3. Download and Install High Speed Data Converter Pro
  4. Read the AFE7444EVM and TSW14J57EVM user’s guides and make sure you have the proper power supplies before your boards arrive

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Evaluate with AFE7444

View package

Order this hardware only

Evaluation board

AFE7444EVM – AFE7444 quad-channel RF-sampling AFE with 14-bit 9-GSPS DAC and 3-GSPS ADC evaluation module

In stock
Limit: 5
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide AFE7444EVM and AFE7422EVM User's Guide Oct. 10, 2018
Certificate AFE7444EVM EU Declaration of Conformity (DoC) Jan. 02, 2019

Related design resources

Hardware development

EVALUATION BOARD
TSW14J57EVM Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos