Ambient Light Adaptive LED Driver
AMBIENTLIGHTADAPTIVELED-REF
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The ambient light adaptive LED driver automatically adjusts display brightness for changing ambient light conditions, providing a more viewable display with better contrast. The design drives five series connected LEDs from an input voltage of 4.5V to 12V. The LED current is nominally 100mA and the output voltage is 15 to 20V.

The heart of the design is National’s PowerWise® LM3423 LED driver which has all the features needed to implement a boost converter with output current regulation and PWM dimming of the current. The LM3423 achieves output current regulation by sensing and appropriately adjusting the voltage across a resistor connected in series with the LED string.

Dimming or brightening the backlight of a display in response to ambient light condition can greatly increase the life of batteries in portable devices, and improves the visibility of the display under different viewing conditions. In this design a photodiode circuit is used to measure ambient light and provide a signal for dimming the LEDs.

PWM dimming is the preferred method of dimming because it allows the light’s color temperature to remain constant irrespective of its intensity. PWM dimming is done by keeping the amplitude of the LED current constant, but periodically turning the LED driver on and off, thus varying the LEDs’ average current and light intensity. The switching is at done at a low frequency, but one which is high enough for the human eye to sense only changes in the light’s average intensity. Linear dimming, where the amplitude of the current in the LEDs is modulated, is not suitable because the LEDs’ light color temperature is sensitive to the current’s amplitude.

The dimming range of the average LED current is from 20 to nearly 100% percent of its nominal value as ambient light conditions increase from dark to bright. To reduce power consumption and prolong battery life the output current is clamped to no more than 50% of the nominal value when the input (battery) voltage falls below a predetermined level.

Features
Inputs Outputs #1
VinMin=6V Vout1=20V
VinMax=12V Iout1=0.1A
  • 4.5-12V battery input voltage range 
  • 100mA Constant current LED at 15-20V 
  • High switching frequency 
  • High efficienty (85%) 
  • PWM LED dimming up to 25kHz 
  • LED brightness limited to less than 50% of maximum at low input voltage to prolong battery life 
  • LED brightness proportional to ambient light

 



  




Order Now
Part Number Buy from Texas Instruments or Third Party Status

AMBIENTLIGHTADAPTIVELED-REF:
Ambient Light Adaptive LED Driver



ACTIVE

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3423  N-channel controllers for constant current LED drivers with series DIM FET driver and fault flag  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
LM3423-Q1  Automotive N-channel constant current LED controller with series DIM FET driver and fault flag  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
LM3424  Constant current N-channel controller with Thermal Foldback for driving LEDs  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
LM3424-Q1  Automotive constant current N-channel controller with Thermal Foldback for driving LEDs  LED drivers  Sample & Buy View Design Kits & Evaluation Modules
LMV431  1.5%, low-voltage (1.24-V) adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3423 Download Download
LM3423-Q1 Download
LM3424 Download Download
LM3424-Q1 Download
LMV431 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 578 27 Jan 2012
Design files (1)
Title Type Size (KB) Date
ZIP 123 27 Jan 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles