AMC77308EVM

AMC77308 evaluation module with high current-output DACs with low headroom for optical networking

AMC77308EVM

Order now

Overview

The AMC77308 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the AMC77308 product. AMC77308 includes four 16-bit current-output digital-to-analog converters (IDACs), two 16-bit current-output digital-to-analog converters optimized for high-current generation (IDAC+s), and two 16-bit voltage-output DACs (VDACs) with programmable output ranges. AMC77308 also includes a 12-bit, 1-MSPS, analog-to-digital converter (ADC) used for external and internal signal monitoring, a temperature alarm monitor, and a high-precision internal reference.

Features
  • Four 16-bit current-output DACs (IDACs)
  • Two 16-bit current-output DACs (IDAC+s)
  • Two 16-bit voltage-output DACs (VDACs)
  • Multi-channel, 12-bit, 1-MSPS successive approximation register (SAR) ADC
  • Internal 2.5-V reference
  • Serial peripheral interface (SPI) or I2C interface: 1.7-V to -3.6-V operation
Download View video with transcript Video

Order & start development

Evaluation board

AMC77308EVM — AMC77308 evaluation module with high current-output DACs with low headroom for optical networking

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate AMC77308EVM EU RoHS Declaration of Conformity (DoC) 31 Aug 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos