AMZN-3P-SIDEWALK-TOOLKIT

Amazon Sidewalk development tool kit

AMZN-3P-SIDEWALK-TOOLKIT

Order now

Overview

Amazon Sidewalk is a shared network that helps products like Amazon Echo devices, Ring security, outdoor lights and motion sensors work better at home and beyond the front door. When enabled, Sidewalk can unlock unique benefits for your end-product, support other Sidewalk devices in the community and even open the door to new innovations like locating items connected to Sidewalk.

The TI Amazon Sidewalk toolkit provides all you need to start developing Amazon Sidewalk-enabled devices. The toolkit includes the TI tools necessary for the development (hardware, software and documentation) as well as a direct link to Amazon developer site.

TI’s SimpleLink™ CC26x2 and CC13x2 devices support the following Sidewalk protocols:

  • FSK
  • Bluetooth® Low Energy
Support and training for TI ICs used in Amazon Sidewalk Products are provided by TI. Please contact your sales representative for more details.

TI SimpleLink devices and platform benefits:

The CC1312R, CC1352R and CC1352P are part of the SimpleLink™ microcontroller (MCU) platform which consists of Wi-Fi®, Bluetooth® Low Energy, Sub-1 GHz, Thread, Zigbee®, 802.15.4 and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. The TI LaunchPad™ development kits for the CC1312R, CC1352R and CC1352P support programming and debugging from Code Composer Studio™ and IAR Embedded Workbench® integrated development environments (IDEs).

Features
  • Broad band antenna support for Sub-1 GHz (868 MHz / 915 MHz / 433 MHz) and 2.4 GHz frequency bands
  • On-board emulator gets you started with instant code development
  • All IOs accessible on pin headers compatible with the LaunchPad/BoosterPack ecosystem

TI and Sidewalk benefits

  • Network benefits:
    • Lower cost of development and deployment (no need of new gateway)
    • Immunity to interference on the Sub-1 GHz band
    • Software stack ready to use
    • Leverages Amazon’s existing infrastructure
  • Frustration-free commissioning with Bluetooth Low Energy
  • Amazon Sidewalk parameters:
    • Frequency: 915 MHz
    • PHY throughput:
      • FSK – 50 kbps
      • Bluetooth Low Energy – 2 Mbps, 1 Mbps, 500 kbps and 125 kbps
    • Network type: Star
    • Frequency hopping: Yes
    • Network size: Varies
  • Home security & safety use case
    • Multiple levels of security and encryption - Amazon Sidewalk white paper
    • Low power standby current of 0.85uA (RTC ON, 80KB RAM and CPU retention) - (multi-year operation on AA)
  • Home comfort use case
    • Easy to use (commissioning, controlling, opt in/out)
    • Low power standby current of 0.85uA (RTC ON, 80KB RAM and CPU retention) - (multiyear operation on AA)
    • Low latency (est. below 500ms)
  • Home outdoors use case
    • FSK long range connection
    • For battery powered devices, low power performance (multi-year operation on AA)

 

Bluetooth products
CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash

 

Multi-protocol products
CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash

 

Wi-SUN products
CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash

Get started

  1. Order one LAUNCHXL-CC1352P LaunchPad™ development kit.
  2. Download the SimpleLink SDK to get familiar with TI SoCs and software until the Amazon Sidewalk SDK is available.
  3. Register to access the Amazon Sidewalk SDK when it becomes available here
  4. Register on the Amazon developer site and follow the instructions there

Order & start development

Development kit

AMZN-3P-SIDEWALK-TOOLKIT – Amazon developer site registration

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Technical article How TI helps expand connectivity beyond the front door with Amazon Sidewalk Sep. 21, 2020
Application note Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) Jan. 27, 2020

Related design resources

Hardware development

EVALUATION BOARD
LPSTK-CC1352R SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit
DEVELOPMENT KIT
LAUNCHXL-CC1312R1 SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit LAUNCHXL-CC1352P SimpleLink™ multi-band CC1352P wireless MCU LaunchPad™ development kit LAUNCHXL-CC1352R1 SimpleLink™ Multi-Band CC1352R Wireless MCU LaunchPad™ Development Kit

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
SENSOR-CONTROLLER-STUDIO Sensor Controller Studio

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos