AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module
AWR1843BOOST
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document

Description

The AWR1843 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip AWR1843 device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.

The BoosterPack™ contains everything required to start developing software for on-chip C67x DSP core and low-power ARM® R4F controllers, including onboard emulation for programming and debugging, as well as onboard buttons and LEDs for quick integration of a simple user interface.

This kit is supported by mmWave tools and software, including mmWave Studio (MMWAVE-STUDIO) and the mmWave software development kit (MMWAVE-SDK).

The standard 20-pin BoosterPack headers make the evaluation board compatible with a wide variety of MCU LaunchPad development kits and enable easy prototyping.

Additional boards may be used to enable additional functionality. For example, DCA1000EVM enables access to sensor’s raw data via LVDS interface.

A 5-V, >2.5-A supply brick with a 2.1-mm barrel jack (center positive) is not included. TI recommends purchasing an external power supply that complies with applicable regional safety standards.

Get started

Step 1: Buy this EVM (AWR1843BOOST)
Step 2: Get started with OOB application by connecting the EVM to mmWave Visualizer
Step 3: Download the MMWAVE-AUTOMOTIVE-TOOLBOX-CLOUD and further evaluate additional mmWave examples and applications
Step 4: Download the MMWAVE-SDK and start developing your application code

Features
  • Onboard antenna enables field testing
  • XDS110-based JTAG with serial-port interface for flash programming
  • UART-to-USB interface for control, configuration, and data visualization
  • TI LaunchPad development-kit interface to seamlessly connect to TI MCUs
  • CAN connector enables direct interfact to car units

What's Included

  • Micro USB cable (#3025010-03)
  • Mounting brackets with Bumpon™ (#36-625-ND, SJ61A1)
  • M3-size screws (#PMSSS 632 0038 PH)
  • M3-size nuts (#HNSS 632)
  • Jumpers (#SPC02SYAN)

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

AWR1843BOOST:
AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

$299.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
Datasheet (1)
Title Type Size (KB) Date
PDF 2276 09 Apr 2020
User guides (2)
Title Type Size (KB) Date
PDF 6411 19 May 2020
PDF 1135 24 Jan 2019
White papers (5)
Title Type Size (KB) Date
PDF 1088 27 Aug 2020
PDF 1256 28 Jun 2019
PDF 2765 06 Oct 2017
PDF 1078 17 Apr 2017
PDF 773 17 Apr 2017
Design files (3)
Title Type Size (KB) Date
ZIP 8691 03 Jul 2019
ZIP 5333 03 Jul 2019
ZIP 1127 01 Feb 2019
More literature (2)
Title Type Size (KB) Date
PDF 102 09 Mar 2020
PDF 36 29 Mar 2019

Software development (5)

Name Part Number Software Type
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  IDEs, configuration, compilers & debuggers 
System configuration tool  SYSCONFIG  IDEs, configuration, compilers & debuggers 
mmWave studio  MMWAVE-STUDIO  IDEs, configuration, compilers & debuggers 
UniFlash stand-alone flash tool for microcontrollers, Sitara™; processors and SimpleLink™  UNIFLASH  Programming tools 
mmWave software development kit (SDK)  MMWAVE-SDK  Software development kits (SDK) 

Hardware development (1)

Name Part Number Tool Type
Real-time data-capture adapter for radar sensing evaluation module  DCA1000EVM  Evaluation boards 

TI Devices (8)

Part Number Name Product Family
AWR1843  Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator  mmWave radar sensors 
LM4040  Fixed voltage, 45-µA, precision micropower shunt voltage reference  Voltage references 
LM53625-Q1  2.5/3.5A, 36 V Synchronous, 2.1MHz, Automotive Step Down DC-DC Converter  Step-down (buck) regulators 
LP87702-Q1  Dual buck converter and 5-V boost with diagnostic functions  Power management 
TCAN1042HGV-Q1  Automotive Fault Protected CAN Transceiver With Flexible Data-Rate  Interface 
TPS796  1-A, low-dropout voltage regulator with enable  Power management 
TPS7A53-Q1  Automotive 3-A, low-VIN (1.1-V), low-noise, high-accuracy, ultra-low-dropout (LDO) voltage regulator  Power management 
TS3A5018  3.3-V, 2:1 (SPDT), 4-channel general-purpose analog switch  Switches & multiplexers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles