AWR2243BOOST

AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module

AWR2243BOOST

Order now

Overview

The AWR2243 BoosterPack™ plug-in module is an easy-to-use evaluation board for the single-chip AWR2243 mmWave sensing device.

AWR2243BOOST contains everything required to start developing using the MMWAVE-STUDIO environment and the DCA1000 real-time data capture adapter.

The standard 20-pin BoosterPack plug-in module headers make the evaluation board compatible with a wide variety of MCU LaunchPad development kits and enable easy prototyping.

Features
  • Onboard antenna enables field testing
  • Standard interface for DCA1000 connectivity and MMWAVE-STUDIO for raw data capture
  • TI LaunchPad development-kit interface to seamlessly connect to TI MCUs

  • Micro USB cable (#3025010-03)
  • Mounting brackets with Bumpon™ (#36-625-ND, SJ61A1)
  • M3-size screws (#9027A146)
  • M3-size nuts (#90631A007 )
  • Jumpers (#SPC02SYAN)

Automotive mmWave radar sensors
AWR2243 76-GHz to 81-GHz automotive second-generation high-performance MMIC

 

Analog switches & muxes
TS3A5018 3.3-V, 2:1 (SPDT), 4-channel general-purpose analog switch

 

Arm Cortex-R MCUs
AM2732 Dual-core Arm® Cortex-R5F based MCU with C66x DSP, ethernet and security up to 400 MHz AM2732-Q1 Automotive dual-core Arm® Cortex-R5F MCU up to 400 MHz with C66x DSP, Ethernet, safety, security

 

CAN transceivers
TCAN1042HGV-Q1 Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

 

Industrial mmWave radar sensors
IWR2243 76-GHz to 81-GHz industrial high-performance MMIC

 

Linear & low-dropout (LDO) regulators
TPS796 1-A, low-dropout voltage regulator with enable TPS7A8101-Q1 Automotive 1-A, high-PSRR, adjustable low-dropout voltage regulator with enable TPS7A88 1-A, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator

 

Multi-channel ICs (PMICs)
LP87524B-Q1 Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs

 

Shunt voltage references
LM4040 Fixed voltage, 45-µA, precision micropower shunt voltage reference
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Get started with data collection on single-chip AWR2243 for RF performance evaluation

View package
HARDWARE AND SOFTWARE PACKAGE

Design and develop with AWR2243 sensor integration with external host processor

View package

Order this hardware only

Evaluation board

AWR2243BOOST — AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* User guide AWR2243 Evaluation Module (AWR2243BOOST) mmWave Sensing Solution User's Guide (Rev. D) PDF | HTML 22 Feb 2021
Data sheet AWR2243 Single-Chip 76- to 81-GHz FMCW Transceiver datasheet (Rev. C) 23 Jun 2022
Certificate AWR2243BOOST EU Declaration of Conformity (DoC) 30 Jan 2020
White paper Moving from legacy 24GHz to state-of-the-art 77GHz radar 06 Oct 2017
White paper Using a complex-baseband architecture in FMCW radar systems 17 Apr 2017
White paper TI smart sensors enable automated driving 17 Apr 2017

Related design resources

Hardware development

EVALUATION BOARD
DCA1000EVM DCA1000 evaluation module for real-time data capture and streaming MMWCAS-RF-EVM mmWave cascade imaging radar RF evaluation module

Software development

FIRMWARE
MMWAVE-DFP mmWave device firmware package (DFP)
IDE, CONFIGURATION, COMPILER OR DEBUGGER
MMWAVE-STUDIO mmWave studio

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos