BOOSTXL-BUCKCONV

Digital Power Buck Converter BoosterPack

BOOSTXL-BUCKCONV

Order now

Overview

The Digital Power Basic Training Kit provides an introductory platform for learning the basics of digital power control with C2000™ microcontrollers. When paired with a compatible LaunchPad, this BoosterPack demonstrates a full buck converter control system. The buck converter power stage supports dynamic loads and converts an external 9-VDC power supply to a configurable DC output voltage.

Software examples based on the F280049C LaunchPad are packaged in the Digital Power Software Development Kit (SDK). The TIDM-DC-DC-BUCK reference design provides a walkthrough for running the SDK examples and using the powerSUITE Digital Power Supply Design Software Tools

The following are recommended to get started with the Digital Power Buck Converter BoosterPack:


MathWorks MATLAB & Simulink example models include the following:

Features
  • Single buck converter power stage
  • 9-VDC input, 2-VDC output
  • Software-controlled dynamic load
  • Pin-compatible with C2000 LaunchPads
  • SDK examples for LAUNCHXL-F280049C using Voltage Mode Control (VMC) and Peak Current Mode Control (PCMC)
  • Supported by powerSUITE Digital Power Software Tools for quick adaptation of firmware to a custom hardware design

  • Digital Power Buck Converter BoosterPack PCB
  • Quick Start Guide

NOTE: External 9V, 2A DC power supply and F28069M LaunchPad required

C2000 real-time microcontrollers
TMS320F280040-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, PGAs, SDFM TMS320F280040C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM TMS320F280041-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, PGAs, SDFM TMS320F280041C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280045 C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM TMS320F280048-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280048C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM TMS320F280049-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280049C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM
Download View video with transcript Video

Order & start development

Daughter card

BOOSTXL-BUCKCONV — Digital Power Buck Converter BoosterPack

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Evaluation board

LAUNCHXL-F280049C — C2000 Piccolo MCU F280049C LaunchPad Development Kit With InstaSPIN-FOC

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Software development kit (SDK)

C2000WARE-DIGITALPOWER-SDK — DigitalPower SDK for C2000 Real-time Controllers

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
Certificate BOOSTXL-BUCKCONV EU Declaration of Conformity (DoC) 02 Jan 2019
Technical article Taking C2000™ LaunchPad to the next level 22 Jun 2015
Technical article Digital Power BoosterPack and powerSUITE software tools give developers the power to innovate 16 Mar 2015
Technical article Demystifying the digital power compensator design process 16 Mar 2015

Related design resources

Hardware development

EVALUATION BOARD
LAUNCHXL-F28069M F28069M LaunchPad™ development kit for C2000™ Piccolo™ MCU
DEVELOPMENT KIT
LAUNCHXL-F2800137 TMS320F2800137 LaunchPad™ development kit for C2000™ real-time MCU LAUNCHXL-F280039C TMS320F280039C LaunchPad™ development kit for C2000™ real-time MCU

Software development

DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers
IDE, CONFIGURATION, COMPILER OR DEBUGGER
POWERSUITE powerSUITE - Digital Power Supply Design Software Tools for C2000™ MCUs
SUPPORT SOFTWARE
MATHW-3P-SLEC MathWorks MATLAB, Simulink and Embedded Coder

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos