BOOSTXL-DRV8301

Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs

BOOSTXL-DRV8301

Order now

Overview

The BOOSTXL-DRV8301 is 10A, 3-phase brushless DC drive stage based on the DRV8301 pre-driver and CSD18533Q5A NexFET™ power MOSFET. The module has 3x low side current sense amps (2 internal to DRV8301, 1 external). The module also has a 1.5A step down buck converter, is fully protected with short circuit, thermal, and shoot-through protection, and is easily configured via a SPI interface. This boosterpack is ideal for those wishing to learn about sensorless brushless control techniques and drive stage design. This kit was designed to work with any LaunchPad XL, with primary software support through the https://www.ti.com/tool/LAUNCHXL-F28027F using MotorWare to support the InstaSPIN™-FOC sensorless control solution.

Mathworks has posted a training video on how to run two motors using LAUNCHXL-F28069M and two BOOSTXL-DRV8301.

  • 6 to 24V supply input
  • Supports up to 14A peak, 10A continuous current output
  • Supports voltage and current feedback for InstaSPIN-FOC sensorless control solution
  • Complete brushless DC drive stage in ultra small form factor (2.2” x 2.3”)
  • 3x low side current sense amps, 6x Power FETs (< 6.5mΩ) & 1.5A step down buck converter
  • Drive stage is fully protected including short circuit, thermal, shoot-through, and under voltage protection.

  • 3-Phase Brushless DC Drive Stage BoosterPack

Brushless DC (BLDC) motor drivers
DRV8301 65-V max 3-phase gate driver with buck regulator, current shunt amplifiers & SPI  DRV8302 65-V max 3-phase gate driver with buck regulator, current shunt amplifiers & hardware interface DRV8303 65-V max 3-phase gate driver with current shunt amplifiers & SPI  DRV8312 70-V max, high-current 3-phase motor driver

 

C2000 real-time control MCUs
TMS320F28020 C2000™ 32-bit MCU with 40 MHz, 32 KB Flash, 8 PWM TMS320F28021 C2000™ 32-bit MCU with 40 MHz, 64 KB Flash TMS320F28022 C2000™ 32-bit MCU with 50 MHz, 32 KB Flash, 8 PWM TMS320F28023 C2000™ 32-bit MCU with 50 MHz, 64 KB Flash TMS320F28026 C2000™ 32-bit MCU with 60 MHz, 32 KB Flash TMS320F28026F C2000™ 32-bit MCU with 60 MHz, 32 KB Flash, InstaSPIN-FOC TMS320F28027 C2000™ 32-bit MCU with 60 MHz, 64 KB Flash TMS320F28027F C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-FOC TMS320F28069F C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB Flash, InstaSPIN-FOC TMS320F28069M C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB Flash, InstaSPIN-MOTION

 

N-channel MOSFET transistors
CSD18533Q5A 60V, N ch NexFET MOSFET™, single SON5x6, 5.9mOhm
Download
Important note
BOOSTXL-DRV8323RS features DRV8323RS, which features a smaller footprint, three sense amplifiers, and slew rate tuning with Smart Gate Drive

Order & start development

Evaluation board

BOOSTXL-DRV8301 – Motor Drive BoosterPack featuring DRV8301 and NexFET MOSFETs

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

BOOSTXL-DRV8301 Hardware Files SLVC539.ZIP (1621 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* User guide BOOSTXL-DRV8301 Hardware User's Guide Oct. 31, 2013
* E-book BOOSTXL-DRV8301 Quick Start Guide Oct. 14, 2013
User guide InstaSPIN-FOC and InstaSPIN-MOTION User's Guide (Rev. H) Jun. 27, 2019
User guide LAUNCHXL-F28069M overview (Rev. B) Mar. 21, 2019
User guide LAUNCHXL-F28027 C2000 Piccolo LaunchPad experimenter kit (Rev. C) Mar. 20, 2019
More literature BOOSTXL-DRV8301 EU Declaration of Conformity (DoC) (Rev. A) Oct. 22, 2018
Application note Sensorless-FOC With Flux-Weakening and MTPA for IPMSM Motor Drives Apr. 17, 2018
Technical articles Designing for rapid dual-axis motor control development Feb. 23, 2016
Technical articles Tools to simplify brushless motor development Sep. 11, 2015
Technical articles Taking C2000™ LaunchPad to the next level Jun. 22, 2015
Technical articles The Evolution of Electronic Prototyping Apr. 15, 2015
More literature C2000 Piccolo LaunchPad Quick Start Guide: LAUNCHXL-F28027F Oct. 08, 2013
User guide TMS320F2802xF InstaSPIN-FOC Software Technical Reference Manual Aug. 22, 2013

Related design resources

Hardware development

EVALUATION BOARD
DRV8301-69M-KITThree Phase BLDC & PMSM Motor Kit with DRV8301 and InstaSPIN-enabled Piccolo TMS320F28069M MCU
DRV8312-69M-KITThree Phase BLDC Motor Kit with DRV8312 and InstaSPIN-Enabled Piccolo TMS320F28069M MCU
LAUNCHXL-F28027FC2000 Piccolo MCU F28027F LaunchPad™ development kit
TMDSHVMTRINSPINHigh Voltage Motor Control Kit with InstaSPIN-FOC and InstaSPIN-MOTION enabled Piccolo MCU

Software development

APPLICATION SOFTWARE & FRAMEWORK
MOTORWAREMotorWare™ Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos