BOOSTXL-DRV8305EVM

DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module

BOOSTXL-DRV8305EVM

Order now

Overview

The BOOSTXL-DRV8305EVM is a 15A, 3-phase brushless DC drive stage based on the DRV8305 motor gate driver and CSD18540Q5B NexFET™ power MOSFET. The module has individual DC bus and phase voltage sense as well as individual low-side current shunt sense for sensorless BLDC algorithms. The module supplies MCU 3.3V power with the LMR16006 0.6A step down buck regulator. The drive stage is fully protected with short circuit, thermal, shoot-through, and under voltage protection and easily configurable via a SPI interface.

The module is ideal for evaluating and rapidly developing with the DRV8305. It is designed to work with compatible XL LaunchPads. The BoosterPack can be combined with LAUNCHXL-F28207F for InstaSPIN-FOC or up to two BoosterPacks can be combined with LAUNCHXL-F28069M for InstaSPIN-FOC or InstaSPIN-MOTION. InstaSPIN solutions are supported through MotorWare.

MathWorks MATLAB & Simulink example models include the following:

 

 

Features
  • 4.4V to 45V voltage supply input
  • Supports up to 20A peak, 15A continuous current ouput
  • Provides phase voltage and current feedback for sensorless BLDC control solutions
  • Complete brushless DC drive stage in ultra compact form factor (2.0" x 2.2")
  • Full protected drive stage including short circuit, thermal, shoot-through, and under-voltage protection

Get started

Brushless DC (BLDC) motor drivers
DRV8305 45-V max 3-phase smart gate driver with current shunt amplifiers & SPI DRV8305-Q1 Automotive 12-V battery 3-phase smart gate driver (grade 0 & grade 1)

 

Buck converters (integrated switch)
LMR16006 SIMPLE SWITCHER® 4V to 60V, 600mA Step-Down Regulator with Low Iq

 

C2000 real-time microcontrollers
TMS320F28020 C2000™ 32-bit MCU with 40 MHz, 32 KB flash, 8 PWM TMS320F28021 C2000™ 32-bit MCU with 40 MHz, 64 KB flash TMS320F28022 C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28022-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023 C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28023-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28026 C2000™ 32-bit MCU with 60-MHz, 32-kb flash TMS320F28026-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28026F C2000™ 32-bit MCU with 60 MHz, 32 KB flash, InstaSPIN-FOC TMS320F28026F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash, InstaSPIN-FOC TMS320F28027 C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027F C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28027F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28069F C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069M C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION TMS320F28069M-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION

 

N-channel MOSFETs
CSD18540Q5B 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.2 mOhm

Get started

  1. Order the BOOSTXL-DRV8305EVM and 1) LAUNCHXL-F28207F or 2) LAUNCHXL-F28069M
  2. Follow the instructions in the BOOSTXL-DRV8305EVM User's Guide (Rev. A)

Order & start development

Evaluation board

BOOSTXL-DRV8305EVM — DRV8305N 3-Phase Motor Drive BoosterPack Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Development kit

LP379D-BP8305-DYNO-BNDL — LAUNCHXL-F28379D + (2) BOOSTXL-DRV8305 + 2MTR-DYNO Bundle

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

BOOSTXL-DRV8305EVM Design Files (Rev. A) SLVC626A.ZIP (3534 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* EVM User's guide BOOSTXL-DRV8305EVM User's Guide (Rev. A) May 31, 2017
User guide InstaSPIN-FOC and InstaSPIN-MOTION User's Guide (Rev. I) PDF | HTML Oct. 14, 2021
White paper Piccolo™ C2000™ MCUs enable the next generation of low-cost, dual-axis servo dri (Rev. A) Jul. 13, 2020
Certificate BOOSTXL-DRV8305EVM EC Declaration of Conformity (DoC) (Rev. A) Jan. 02, 2019
Application note Sensorless-FOC With Flux-Weakening and MTPA for IPMSM Motor Drives Apr. 17, 2018
Technical article Designing for rapid dual-axis motor control development Feb. 23, 2016
Technical article Tools to simplify brushless motor development Sep. 11, 2015

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
MOTORWARE MotorWare™ Software
SOFTWARE PROGRAMMING TOOL
INSTASPINUNIVERSALGUI GUI Composer Runtime Installation and Webapp for MotorWare Universal GUI
SUPPORT SOFTWARE
MATHW-3P-SLEC MathWorks MATLAB, Simulink and Embedded Coder

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos