Download options
Latest version
Version: 01.00.00.0A
Release date: 21 Feb 2021
Hardware development
Daughter card
BOOSTXL-POSMGR
—
C2000 DesignDRIVE position manager BoosterPack™ plug-in module
The design resource accessed as www.ti.com/lit/zip/sprr422 or www.ti.com/lit/xx/sprr422a/sprr422a.zip has been migrated to a new user experience at www.ti.com/tool/download/SPRR422. Please update any bookmarks accordingly.
Download options
Latest version
Version: 5.02.00.00
Release date: 19 Apr 2024
lock
=
Requires export approval (1 minute)
Products
C2000 real-time microcontrollers
TMS320F2800132
—
C2000™ 32-bit MCU with 100 MHz, 64-KB flash, FPU, TMU, six PWM and zero CAN
TMS320F2800133
—
C2000™ 32-bit MCU with 120 MHz, 64-KB flash, FPU and TMU
TMS320F2800135
—
C2000™ 32-bit MCU with 120 MHz, 128-KB flash, FPU and TMU
TMS320F2800137
—
C2000™ 32-bit MCU with 120 MHz, 256-KB flash, FPU and TMU
TMS320F2800152-Q1
—
Automotive C2000™ 32-bit MCU 100-MHz 64-KB flash with CAN-FD, lockstep ASIL B
TMS320F2800153-Q1
—
Automotive C2000™ 32-bit MCU 120-MHz 64-KB flash with HRPWM, CAN-FD, lockstep ASIL B
TMS320F2800154-Q1
—
Automotive C2000™ 32-bit MCU 100-MHz 128-KB flash with CAN-FD, lockstep ASIL B
TMS320F2800155
—
C2000™ 32-bit MCU 120-MHz 128-KB flash with HRPWM, CAN-FD
TMS320F2800155-Q1
—
Automotive C2000™ 32-bit MCU 120-MHz 128-KB flash with HRPWM, CAN-FD, lockstep ASIL B
TMS320F2800156-Q1
—
Automotive C2000™ 32-bit MCU 100-MHz 256-KB flash with CAN-FD, lockstep ASIL B, grade 0 and 1
TMS320F2800157
—
C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD
TMS320F2800157-Q1
—
Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD, lockstep ASIL B, grade 0 and 1
TMS320F280021
—
C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash
TMS320F280021-Q1
—
Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash
TMS320F280023
—
C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 64-kb flash
TMS320F280023-Q1
—
Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash
TMS320F280023C
—
C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash, CLB
TMS320F280025
—
C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash
TMS320F280025-Q1
—
Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash
TMS320F280025C
—
C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB
TMS320F280025C-Q1
—
Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB
TMS320F280034
—
C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU with CLA, AES and CAN-FD
TMS320F280037
—
C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, AES and CAN-FD
TMS320F280037C
—
C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD
TMS320F280037C-Q1
—
Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD
TMS320F280038C-Q1
—
Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD
TMS320F280039C
—
C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD
TMS320F280039C-Q1
—
Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD
TMS320F280040-Q1
—
Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, PGAs, SDFM
TMS320F280040C-Q1
—
Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM
TMS320F280041
—
C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM
TMS320F280041-Q1
—
Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, PGAs, SDFM
TMS320F280041C
—
C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM
TMS320F280041C-Q1
—
Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM
TMS320F280045
—
C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM
TMS320F280048-Q1
—
Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM
TMS320F280048C-Q1
—
Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM
TMS320F280049
—
C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM
TMS320F280049-Q1
—
Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM
TMS320F280049C
—
C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM
TMS320F280049C-Q1
—
Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM
TMS320F28075
—
C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM
TMS320F28075-Q1
—
Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM
TMS320F28076
—
C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, CLB, SDFM
TMS320F28374D
—
C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC
TMS320F28374S
—
C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC
TMS320F28375D
—
C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC
TMS320F28375S
—
C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC
TMS320F28375S-Q1
—
Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC
TMS320F28376D
—
C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC
TMS320F28376S
—
C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC
TMS320F28377D
—
C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC
TMS320F28377D-EP
—
C2000™ Enhanced Product 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1 MB flash, EMIF, 16b ADC
TMS320F28377D-Q1
—
Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC
TMS320F28377S
—
C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC
TMS320F28377S-Q1
—
Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC
TMS320F28378D
—
C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC
TMS320F28378S
—
C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC
TMS320F28379D
—
C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC
TMS320F28379D-Q1
—
Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC
TMS320F28379S
—
C2000™ 32-bit MCU with 400-MIPS, 1x CPU, 1x CLA, FPU, TMU, 1024-KB flash, CLB, EMIF and 16-
TMS320F28384D
—
C2000™ 32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, Ethernet
TMS320F28384D-Q1
—
Automotive C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5MB flash, FPU64, Ethernet
TMS320F28384S
—
C2000™ 32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, Ethernet
TMS320F28384S-Q1
—
Automotive C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1MB flash, FPU64, Ethernet
TMS320F28386D
—
C2000™ 32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, Ethernet
TMS320F28386D-Q1
—
Automotive C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5MB flash, FPU64, CLB, Eth
TMS320F28386S
—
C2000™ 32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, CLB, Ethernet
TMS320F28386S-Q1
—
Automotive C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1MB flash, FPU64, CLB, Ethe
TMS320F28388D
—
C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, ENET, EtherCAT
TMS320F28388S
—
C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, CLB, ENET, EtherCAT
TMS320F28P650DK
—
C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES
TMS320F28P650SH
—
C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC
TMS320F28P650SK
—
C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28-MB flash, 16-b ADC, Ethercat
TMS320F28P659DK-Q1
—
C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, CAN-FD, AES
Hardware development
BOOSTXL-3PHGANINV
—
48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing Evaluation Module
BOOSTXL-DRV8320RS
—
DRV8320RS three-phase smart gate driver with buck and SPI interface evaluation module
BOOSTXL-DRV8323RH
—
DRV8323RH Three-Phase Smart Gate Driver With Buck, Shunt Amps (Hardware Interface) Evaluation Module
BOOSTXL-DRV8323RS
—
DRV8323RS three-phase smart gate driver with buck, shunt amps (SPI interface) evaluation module
BOOSTXL-POSMGR
—
C2000 DesignDRIVE position manager BoosterPack™ plug-in module
DRV8316REVM
—
DRV8316R three-phase PWM motor driver evaluation module
DRV8353RS-EVM
—
DRV8353RS evaluation module, three-phase brushless DC smart gate driver
TMDSHVMTRINSPIN
—
High Voltage Motor Control Kit with InstaSPIN-FOC and InstaSPIN-MOTION enabled Piccolo MCU
TMDXIDDK379D
—
C2000 DesignDRIVE Development Kit for Industrial Motor Control
Development kit
LAUNCHXL-F280039C
—
TMS320F280039C LaunchPad™ development kit for C2000™ real-time MCU
LAUNCHXL-F280025C
—
F280025C LaunchPad™ development kit for C2000™ real-time MCU
LAUNCHXL-F28379D
—
F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU
Daughter card
TMDSCNCD280039C
—
TMS320F280039C evaluation module C2000™ MCU controlCARD™
TMDSCNCD28388D
—
F28388D evaluation module for C2000™ MCU controlCARD™
TMDSCNCD28379D
—
F28379D development kit for C2000™ Delfino MCU controlCARD™
TMDSCNCD280049C
—
F280049C evaluation module for C2000™ MCU controlCARD™
Evaluation board
LAUNCHXL-F280049C
—
F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU
LAUNCHXL-F2800137
—
TMS320F2800137 LaunchPad™ development kit for C2000™ real-time MCU
TMDSCNCD280025C
—
TMS320F280025C evaluation module for C2000™ MCU controlCARD™
TMDSCNCD2800137
—
TMS320F2800137 evaluation module controlCARD
TMDSCNCD2800157
—
TMDSCNCD2800157 controlCARD evaluation module
TMDSCNCD28P65X
—
TMS320F28P65X controlCARD evaluation module
LAUNCHXL-F28P55X
—
TPSM8287A15 evaluation module for parallelable, I2C interface, remote sense 15A step-down module<
TMDSCNCD28P55X
—
TMDSCNCD28P55X controlCARD evaluation module
MotorControl SDK for C2000™ real-time control microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based motor control system development time targeted for various three-phase motor control applications.
- New: Added TIDA-010936: Motor control with F28P65x LaunchPad and GaN BP
- GUI Enables parameter configuration, on-line tuning and debugging without reprogramming within CCS
- Updated TIDM-02017: 2/3 Wheeler Traction reference design for F28P55x
- Updated TIDM-02012: Configured to use MATLAB's optimization settings to enable optimal real-time performance of the control loop and cleanup for better readability
- Updated TIDA-010265: Updated design showing integration of IEC60730 compliant SDL and FAST libraries and added Simulink model
- Support for 2-shunt and 3-shunt current sensing
- Updated BOOSTXL_3PHGANINV: Port sensored FOC SDK code for F28P55x LaunchPad (PGAs) + Dual GaN BPs
- Add F280015x LaunchPad with DRV8323RS support for universal motor control lab
- Updated C2000Ware to version 5.02.00.00.