BP-CC3301 is a prototype evaluation module and is available in limited quantities.
The SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy devices enable affordable, reliable and secure connectivity in embedded applications with a processor host running Linux® or an MCU host running RTOS. The CC3301 BoosterPack™ plug-in module (BP-CC3301) is a test and development board that can be easily connected to TI LaunchPad™ development kits or processor boards; thus enabling rapid software development.
This kit can be used in 3 configurations:
In addition, the BP-CC3301 can also be wired to any other Linux or RTOS host board running TCP/IP stack.
BP-CC3301 is a prototype evaluation module and is available in limited quantities.
Type | Title | Date | ||
---|---|---|---|---|
EVM User's guide | BP-CC3301 Hardware Evaluation Module User's Guide | PDF | HTML | 31 Mar 2023 | |
Certificate | BP-CC3301 EU RoHS Declaration of Conformity (DoC) | 27 Feb 2023 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.