BQ76925EVM
Evaluation Module for BQ76925 Analog Front End for 3 to 6 Series Lithium-Ion Cells
BQ76925EVM
Overview
The BQ76925EVM is an evaluation module for BQ76925, analog front end for 3 to 6 Series Lithium-Ion Cells. The user's guide for the BQ76925EVM evaluation module can assist designers in their evaluation of the BQ76925. This guide discusses setup and operation of the module and contains schematics, bill of materials, and printed-circuit board layout. Before designing a battery management system with the BQ76925, designers are advised to read the BQ76925 data sheet. If a designer wants to communicate with this EVM from a Windows-based PC, a separate USB interface adapter EVM is recommended. The USB-TO-GPIO adapter serves as an interface adapter or a bridge between a host PC (IBM compatible) and one or multiple slave devices via a standard type-A to mini-B USB cable. The USB-TO-GPIO Adapter is listed below in the related tools section.
Features
- Evaluation module (EVM) for bq76925
- One bq76925 and one MSP430F2122 device with associated support circuitry
- Support for 3-to 6-series connected cells
- bq76925 circuit is jumper configurable for internal or external 3.3-V source
- Supports nominal 4.2-V to 26.4-V pack voltages, 30 V maximum
- 20-A continuous charge/discharge current rating
- Onboard thermistor for temperature measurement
- Transient voltage protection of PACK± terminals
- Connector for USB-TO-GPIO Adapter
- Test points for monitoring of cell voltages and other important circuit nets
- EVM design files in Mentor Graphics™ PADs™ 2009 format available on request
- Gerber files available on request
Battery monitors & balancers
Order & start development
BQ76925EVM – Evaluation Module for BQ76925 Analog Front End for 3 to 6 Series Lithium-Ion Cells
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | User guide | bq76925EVM Evaluation Module (Rev. A) | Feb. 11, 2019 |
Datasheet | BQ76925 3-Series to 6-Series Cell Li-Ion and Li-Phosphate Battery Monitor (Analog Front End) datasheet (Rev. E) | Apr. 21, 2020 | |
More literature | BQ76925EVM EU Declaration of Conformity (DoC) | Jan. 02, 2019 | |
More literature | bq76925 Example Code | Mar. 26, 2015 |
Related design resources
Hardware development
INTERFACE ADAPTER
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.