BQ79718EVM-049

BQ79718 evaluation module, 18-S automotive precision battery monitor, balancer, integrated protector

BQ79718EVM-049

Order now

Overview

The BQ79718EVM is an evaluation module (EVM) for the BQ79718-Q1. The BQ79718-Q1 provides high accuracy, channel measurements for nine to eighteen battery cells. With the inclusion of a daisy chain communication port, the BQ79718-Q1 device is stackable to support large stack configurations found in battery packs for electrified automotive drive trains.

Features
  • Highly accurate monitoring of 18 Li-ion cells
  • Integrated hardware protector
  • Internal passive cell balancing FETs
  • 1-Mb/s stackable isolated differential-UART
  • ASIL-D voltage, temperature and communication

  • SFI 23/18 twisted pair communication cable

Battery monitors & balancers
BQ79718-Q1 Automotive 18-s precise battery monitor, balancer and integrated protector compliant to ASIL-D
Download View video with transcript Video
Important note

BQ79718EVM-049 is a prototype evaluation module and is available in limited quantities.

BQ79718EVM-049 user's guide is available. Request now

Order & start development

Evaluation board

BQ79718EVM-049 — BQ79718 evaluation module, 18-S automotive precision battery monitor, balancer, integrated protector

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos