BQ79731Q1EVM-060 is a prototype evaluation module and is available in limited quantities.
The EVM user's guide and other information are available. Request now
The BQ79731Q1EVM evaluation module (EVM) also referred to as BMS060 describes the general features, theory of operation, hardware setup, and use of BQ7973x-Q1. These are highly integrated voltage, current and insulation resistance monitor devices primarily used in a battery junction box (BJB) automotive applications with advanced diagnostic capabilities and multiple communication protocols.
The BMS060 evaluation board is intended for examining the potential device use in systems containing large format lithium-ion battery pack applications to provide monitoring, system protection, and daisy-chain communications.
SFI 23/18 twisted pair communication cable
BQ79731Q1EVM-060 is a prototype evaluation module and is available in limited quantities.
The EVM user's guide and other information are available. Request now
Type | Title | Date | ||
---|---|---|---|---|
Certificate | BQ79731Q1EVM EU RoHS Declaration of Conformity (DoC) (Rev. A) | 03 Nov 2022 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.