BUF634ADRBEVM

250-mA high-speed buffer evaluation module

BUF634ADRBEVM

Order now

Overview

The BUF634ADRBEVM is an evaluation module (EVM) for the BUF634A high-speed buffer in the DRB (8-pin DFN) package. The BUF634ADRBEVM features two BUF634AIDRB devices and is designed to quickly demonstrate the functionality and versatility of the buffer. Optionally, the buffers can be configured as outputs for a dual SOIC amplifier in a composite loop. The EVM is ready to connect to power, signal sources, and test instruments by using onboard connectors. The default configuration uses split supplies and subminiature version A (SMA) input and output connecters with a 50-Ω output impedance for standard test equipment. The EVM can be easily configured for other connections and single-supply operation. Dual-channel path configuration is also available for the TM audio input jacks and a 3.5-mm output jack.

Features
  • Easy evaluation with standard benchtop test equipment
  • Includes connections for audio inputs and outputs
  • Board has option to form composite loop with dual SOIC op-amp
  • Configurable for split or single supply operation
High-speed op amps (GBW ≥ 50 MHz)
BUF634 250-mA high-speed buffer - see BUF634A for upgraded version BUF634A 210-MHz, 250-mA high-speed buffer
Download View video with transcript Video

Order & start development

Evaluation board

BUF634ADRBEVM — 250-mA high-speed buffer evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide BUF634Axxx Evaluation Module User's Guide PDF | HTML 22 Dec 2020
Certificate BUF634ADRBEVM EU Declaration of Conformity (DoC) 03 Aug 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos