ZLL Remote Control Reference Design
CC2530ZLLRC-RD
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The Texas Instruments ZLLRC Reference Design allows simple and direct control of lamps on a ZigBee Light Link network. It is intended to control a sub-group of lamps on the network, such as the lamps in a room in your house. It creates its own group consisting of the lamps it has touch linked with. These can be added/removed later. It has 14 buttons that allow control of state (on/off), hue, saturation, level, target selection and scenes. The ZLLRC is supported by the Z-Stack Lighting 1.0.2 release and higher.

It is based on the CC2530 System on Chip (SoC), which has a ZigBee radio integrated. It has an on board PIFA PCB antenna fed through an integrated balun. To improve battery life, the CR2025 battery voltage is converted to 2.1V using the TPS62730 DCDC converter.

Features
  • Low power ZLL remote control design
  • Inverted F PCB antenna
  • 14 buttons
  • 4 LEDs
  • Buzzer for user feedback
  • CR2025 battery
  • FCC/IC/CE compliant

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC2530  Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
CC2530-RF4CE  Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
TPS62730  Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC2530 Download Download
CC2530-RF4CE Download
TPS62730 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 2084 09 Apr 2014
Design files (4)
Title Type Size (KB) Date
PDF 514 20 Jan 2014
ZIP 1179 20 Jan 2014
PDF 41 20 Jan 2014
PDF 126 20 Jan 2014
Related Tools & Software

Reference Designs (1)

Name Part Number Tool Type
CC2531 Zlight2 Reference Design  CC2531ZLIGHT2-RD  Reference design 

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles