CC2538-CC2592 Evaluation Module Kit
CC2538-CC2592EMK
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now



Description

The CC2538-CC2592EMK demonstrates the use of the CC2592 PA/LNA front end together with the CC2538 IEEE 802.15.4 System-on-Chip. The CC2592 RF front end includes PA, LNA, switches, balun, and RF matching, and will increase output power and improve receiver sensitivity on a 2.4 GHz low-power RF solution.

The CC2538+CC2592 combo provides a powerful solution for IEEE 802.15.4 and/or ZigBee™ applications requiring long range (higher output power) and improved sensitivity. The CC2538-CC2592EM can be used to evaluate and measure the RF performance of the CC2538+CC2592 design, and it can also be used in combination with the Z-Stack from TI for software development and testing.

The kit contains two CC2538-CC2592EM boards. You will need the SmartRF06EB, (sold separately and included in CC2538DK) to use the evaluation module.

Click here to purchase the CC2538-CC2592EMK from TI.

Features
  • 2 x CC2538 with CC2592 PA/LNA RF Front End Evaluation Module

Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status

CC2538-CC2592EMK:
CC2538-CC2592 Evaluation Module Kit

$99.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
Application notes (1)
Title Type Size (KB) Date
PDF 418 27 Feb 2014
White papers (1)
Title Type Size (KB) Date
PDF 779 28 Oct 2014
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 954 25 Feb 2014

Software development (1)


Hardware development (2)

Name Part Number Tool Type
CC2538 Evaluation Module Kit  CC2538EMK  Daughter cards 
CC2538 Development Kit  CC2538DK  Development kits 

Reference Designs (1)

Name Part Number Tool Type
CC2538-CC2592EM Reference Design  CC2538-CC2592EM-RD  Reference design 

TI Devices (2)

Part Number Name Product Family
CC2538  32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM  SimpleLink Solutions 
CC2592  2.4 GHz range extender with up to +22 dBm output power  SimpleLink Solutions 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles