CC2650STK

SimpleLink™ Bluetooth low energy/Multi-standard SensorTag

CC2650STK

Order now

Overview

The new SensorTag IoT kit invites you to realize your cloud-connected product idea. The new SensorTag now includes 10 low-power MEMS sensors in a tiny red package. And it is expandable with DevPacks to make it easy to add your own sensors or actuators.

 

Connect to the cloud with Bluetooth low energy and get your sensor data online in 3 minutes. The SensorTag is ready to use right out the box with an iOS and Android app, with no programming experience required to get started.

The new SensorTag is based on the CC2650 wireless MCU, offering 75% lower power consumption than previous Bluetooth low energy products. This allows the SensorTag to be battery powered, and offer years of battery lifetime from a single coin cell battery.

The Bluetooth low energy SensorTag includes iBeacon technology. This allows your phone to launch applications and customize content based on SensorTag data and physical location.

Additionally, the SensorTag can be enabled with ZigBee®/6LoWPAN technology.

Features
  • More sensors!
    • Adds support for more low power sensors
    • 10 sensors including support for light, digital microphone, magnetic sensor, humidity, pressure, accelerometer, gyroscope, magnetometer, object temperature, and ambient temperature
  • Lower power
    • Longer battery life from your coin cell and enabler of battery less applications
  • High performance ARM Cortex M3 (CC2650)
  • Cloud connectivity
    • Access and control your SensorTag from anywhere
    • Seamless integration with mobile apps
  • DevPacks allows you to expand the SensorTag to fit your designs
    • Interchangeable between all SensorTag types
  • Complete development system
    • Expandable with $15 debug DevPack
    • Code Composer Studio compiler license included
  • Extreme flexibility for IoT applications
    • Enable ZigBee or 6LoWPAN through a firmware upgrade
  • Pin-to-pin compatible with the SimpleLink Arm® Cortex®-M4F CC2642R and CC2652R Bluetooth Low Energy / multiprotocol 2.4 GHz wireless MCUs with 352kB Flash and 80 kB SRAM

  • Simplelink Bluetooth low energy SensorTag featuring the CC2650 wireless MCU
  • CR2032 battery
  • Quick Start Guide
  • iOS and Android app, downloadable from App Store and Google Play

Ambient light sensors
OPT3001 Digital ambient light sensor (ALS) with high-precision human-eye response

 

Bluetooth products
CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

 

Humidity sensors
HDC1000 Low Power, 3% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor

 

Other wireless technologies
CC2620 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash

Order & start development

Development kit

CC2650STK — SimpleLink™ Bluetooth low energy/Multi-standard SensorTag

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Support software

BLE Device Monitor (v2.9.0) (Rev. Q) — SWRC258Q.ZIP (34446KB)

Support software

Build Your Own Dev Pack (Rev. A) — SWRC306A.ZIP (774KB)

Software programming tool

FLASH-PROGRAMMER-2 — SmartRF Flash Programmer v2

Supported products & hardware
Download options

FLASH-PROGRAMMER-2 SmartRF Flash Programmer v2

close
Latest version
Version: 1.8.2
Release date: 05 Jul 2020

Zip file with Windows Installer and SW Manifest

Checksum
lock = Requires export approval (1 minute)
Products
Bluetooth products
CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator
Sub-1 GHz products
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash
Wi-SUN products
CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash
Zigbee products
CC2630 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash
Multi-protocol products
CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash CC2652P SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory
Other wireless technologies
CC2620 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Hardware development
CC1350STK Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag LAUNCHXL-CC13-90 SimpleLink™ Sub-1 GHz CC1310-1190 Wireless Microcontroller (MCU) LaunchPad™ Development Kit LAUNCHXL-CC1310 SimpleLink™ Sub-1 GHz CC1310 wireless MCU LaunchPad™ development kit LAUNCHXL-CC1312R1 SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit LAUNCHXL-CC1350 SimpleLink™ Dual-Band CC1350 Wireless MCU LaunchPad Development Kit LAUNCHXL-CC1350-4 CC1350 Dualband Launchpad for 433MHz/2.4GHz Applications LAUNCHXL-CC1352P SimpleLink™ multi-band CC1352P wireless MCU LaunchPad™ development kit LAUNCHXL-CC1352R1 SimpleLink™ Multi-Band CC1352R Wireless MCU LaunchPad™ Development Kit LAUNCHXL-CC2640R2 SimpleLink™ Bluetooth® Low Energy CC2640R2 wireless MCU LaunchPad™ development kit LAUNCHXL-CC2650 SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit LAUNCHXL-CC26X2R1 SimpleLink™ multi-standard CC26x2R wireless MCU LaunchPad™ development kit LP-CC2652RB SimpleLink™ crystal-less BAW CC2652RB multiprotocol 2.4GHz wireless MCU LaunchPad™ development kit

Documentation

Compressed source file archive

What's new

  • Support for the CC2640R2L added.
  • Updated emupack to version 9.2.0.00002.

Release Infomation

SmartRF Flash Programmer 2 can be used to program the flash memory in Texas Instruments ARM based low-power RF wireless MCUs over the debug and serial interfaces. The flash programmer includes both a graphical user interface and a command line interface.

Driver or library

BLE-STACK-2-X — BLE-STACK - V2.2 (Support for CC2640/CC2650)

Supported products & hardware
Download options

BLE-STACK-2-X BLE-STACK - V2.2 (Support for CC2640/CC2650)

close
Latest version
Version: 2.02.07.06
Release date: 30 Nov 2021

Windows Installer for Simplelink BLE 2 x SDK

Checksum

Link to Windows Installer for Code Composer Studio IDE

lock = Requires export approval (1 minute)
Products
Bluetooth products
CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash
Hardware development
BOOSTXL-CC2650MA TI SimpleLink™ Bluetooth® low energy CC2650 Module BoosterPack™ Plug-in Module CC2650RC SimpleLink™ Bluetooth® low energy/ZigBee® RF4CE™ CC2650 remote control CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag LAUNCHXL-CC2650 SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit

Documentation

Archive Installers for Simplelink BLE 2 x SDK

What's new

  • [Errata 17113] Impersonation the Passkey Entry Protocol -- do not except the same x coordinate of the public key during pairing.
  • Impersonation the Passkey Entry Protocol -- exclude debug keys from rejection of mirror attack.

Release Infomation

This is version 2.2.7 of the TI Bluetooth® low energy protocol stack Software Development Kit (SDK). The BLE-Stack SDK allows for the development of single-mode Bluetooth low energy (BLE) applications on TI's first generation SimpleLink Bluetooth low energy CC2640 and Multi-Standard CC2650 wireless microcontroller units (MCUs) supporting version 5.1 of the Bluetooth specification with features defined by version 4.2 of the Bluetooth specification. The CC26x0 family of wireless MCUs includes a 32-bit Arm® Cortex™-M3 as the main application CPU running at 48 MHz, a dedicated Cortex-M0 processor for the radio / Physical Layer (PHY), and an autonomous Sensor Controller Engine for low-power sensing applications. The BLE protocol stack is built on top of the TI Real-time Operating System (TI-RTOS) which provides advanced power management and flexible peripheral driver capabilities allowing the development of highly optimized and power efficient standalone or network processor applications. The TI-RTOS SDK is installed during the BLE-Stack SDK installation.

Version 2.2.7 of the BLE-Stack is a maintenance update to TI's existing royalty-free Bluetooth low energy software protocol stack which is certified for Bluetooth specification version 5.1. This release includes support for all core specification version 4.2 Low Energy (LE) features as well as several development kits. This protocol stack update is in addition to support of all major Bluetooth LE core specification version 4.1 features, including support for up to 8 master or slave BLE connections. Please note that no Bluetooth 5 or Bluetooth 5.1 features are supported. A few examples of what can be created using the sample applications in this SDK and/or the additional resources found in the Examples section below include Bluetooth beacons incorporating the popular Apple iBeacon® and Eddystone™ formats, glucose, heart rate and fitness monitors, dongles for cable replacement via a BLE Serial Port Bridge and industrial motor monitors.

See What's New section for an overview of the changes included in this release. The Bluetooth core specification version 4.2 features supported in this release allow development of the most secure and power efficient products incorporating the Bluetooth low energy specification.

IDE, configuration, compiler or debugger

SENSOR-CONTROLLER-STUDIO — Sensor Controller Studio

Supported products & hardware
Download options

SENSOR-CONTROLLER-STUDIO Sensor Controller Studio

close
Latest version
Version: 2.9.0
Release date: 08 Apr 2022

Installer executable

Checksum

Compressed archive

Checksum
lock = Requires export approval (1 minute)
Products
Bluetooth products
CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator
Sub-1 GHz products
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1312R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash
Wi-SUN products
CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash
Zigbee products
CC2630 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash
Multi-protocol products
CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol sub-1 GHz and 2.4-GHz wireless MCU integrated power amp CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash CC2652P SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory CC2652P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp CC2652R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash
Other wireless technologies
CC2620 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash CC2662R-Q1 Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems
Hardware development
BOOSTXL-ULPSENSE SimpleLink™ ULP Sense BoosterPack™ CC1350STK Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag LAUNCHXL-CC1310 SimpleLink™ Sub-1 GHz CC1310 wireless MCU LaunchPad™ development kit LAUNCHXL-CC1312R1 SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit LAUNCHXL-CC1350 SimpleLink™ Dual-Band CC1350 Wireless MCU LaunchPad Development Kit LAUNCHXL-CC1350-4 CC1350 Dualband Launchpad for 433MHz/2.4GHz Applications LAUNCHXL-CC1352P SimpleLink™ multi-band CC1352P wireless MCU LaunchPad™ development kit LAUNCHXL-CC1352R1 SimpleLink™ Multi-Band CC1352R Wireless MCU LaunchPad™ Development Kit LAUNCHXL-CC2640R2 SimpleLink™ Bluetooth® Low Energy CC2640R2 wireless MCU LaunchPad™ development kit LAUNCHXL-CC2650 SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit LAUNCHXL-CC26X2R1 SimpleLink™ multi-standard CC26x2R wireless MCU LaunchPad™ development kit LP-CC2652RB SimpleLink™ crystal-less BAW CC2652RB multiprotocol 2.4GHz wireless MCU LaunchPad™ development kit LPSTK-CC1352R SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit
Development kit
LP-CC1312R7 CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2652RSIP SimpleLink™ multi-protocol CC2652RSIP wireless module LaunchPad™ development kit LP-CC2652R7 CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU

Release Infomation

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, allowing for ultra-low power application design.

The tool generates a Sensor Controller Interface driver, which is a set of C source files to be compiled into the System CPU (ARM Cortex-M3/M4) application. These source files contain the Sensor Controller firmware image and associated definitions, and generic functions that allow the System CPU application to control the Sensor Controller and exchange data.

The Sensor Controller is a small CPU core that is highly optimized for low power consumption and efficient peripheral operation. The Sensor Controller is located in the CC26xx/CC13xx auxiliary (AUX) power/clock domain, and can perform simple background tasks autonomously and independently of the System CPU and the MCU domain power state. Such tasks include but are not limited to:

  • Analog sensor polling, using ADC or comparator
  • Digital sensor polling, using SPI, I2C or other protocols
  • Capacitive sensing, using current source, comparator and time-to-digital converter (TDC)
  • Waveform generation, for example for LCDs

The Sensor Controller is user programmable, using a simple programming language with syntax similar to C. This allows for sensor polling and other tasks to be specified as sequential algorithms, rather than static configuration of complex peripheral modules, timers, DMA, register programmable state machines, event routing and so on. The main advantages are:

  • Flexibility
  • Dynamic reuse of hardware resources
  • Ability to perform simple data processing without need for dedicated hardware
  • Observability and debugging options

 

What's new

  • Added support for new devices: CC2672R3, CC2672P3, CC2662R-Q1, CC2652PSIP and CC2652P7.
  • Added example support for new SDKs, using TI-RTOS 7 and GPIO driver for the latest CC13x2/CC26x2 SDK.
  • Minor improvements.
  • Bug-fixes.
Calculation tool

SMARTRFTM-STUDIO — SmartRF Studio

Supported products & hardware
Download options

SMARTRFTM-STUDIO SmartRF Studio

close
Latest version
Version: 2.26.0
Release date: 08 Jul 2022
lock smartrftm_studio-2.26.0.zip  — 73246 K

Checksum
lock = Requires export approval (1 minute)
Products
Bluetooth products
CC2540 Bluetooth® Low Energy wireless MCU with USB CC2540T Extended industrial temperature Bluetooth® Low Energy (LE) wireless MCU CC2541 Bluetooth® Low Energy and proprietary wireless MCU CC2541-Q1 Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator
MSP430 microcontrollers
CC430F6127 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, I2C/SPI/UART, 96 seg LCD ; CC430F6135 20 MHz MCU with 16KB Flash, 2KB SRAM, Sub-1 GHz radio, AES-128, 12-bit ADC, I2C/SPI/UART, 96 seg LCD CC430F6147 20 MHz MCU with 32KB Flash, 4KB SRAM, Sub-1 GHz radio, AES-128, 10-bit ADC, I2C/SPI/UART, 96 seg LCD
Sub-1 GHz products
CC1020 Single-chip FSK/OOK CMOS wireless transceiver for Narrowband apps in 402-470 and 804-940 MHz range CC1021 Multichannel FSK/OOK CMOS wireless transceiver for Narrowband app w/Ch Spacings of 50 kHz or Higher CC1070 Single-chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch apps CC1100 Highly Integrated MultiCh RF transceiver Designed for Low-Power Wireless apps CC1100E Low-power Sub-1GHz wireless transceiver for China and Japan frequency bands CC1101 Low-power Sub-1 GHz wireless transceiver CC110L Value line Sub-1 GHz wireless transceiver CC1110-CC1111 Sub-1 GHz wireless MCU with up to 32 kB Flash memory CC1120 High performance Sub-1 GHz wireless transceiver for narrowband systems CC1121 High performance low power Sub-1 GHz wireless transceiver CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems CC113L Value line Sub-1 GHz wireless receiver CC1150 Highly integrated multichannel wireless transmitter designed for low-power wireless applications CC115L Value line Sub-1 GHz wireless transmitter CC1175 High performance wireless transmitter for narrowband systems CC1201 Low power and high performance wireless transceiver CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1311R3 SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash CC1312R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash CC430F5123 16-bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 8kB Flash and 2kB RAM CC430F5125 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM CC430F5133 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 8kB Flash and 2kB RAM CC430F5137 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 12-Bit ADC, 32kB Flash and 4kB RAM CC430F5143 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 8kB Flash and 2kB RAM CC430F5145 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 16kB Flash and 2kB RAM CC430F5147 16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 10-bit ADC, 32kB Flash and 4kB RAM
Wi-SUN products
CC1200 Low power and high performance wireless transceiver CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash
Thread products
CC2538 32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM
Zigbee products
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver CC2530 Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM CC2531 Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM CC2533 A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications CC2630 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash
Multi-protocol products
CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol sub-1 GHz and 2.4-GHz wireless MCU integrated power amp CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash CC2651R3 SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4-GHz wireless MCU w CC2652P SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier CC2652P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory CC2652PSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier
Other wireless technologies
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B CC2510 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory CC2511 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface CC2511F8 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface CC2530-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM CC2531-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM CC2543 2.4 GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART CC2544 2.4 GHz RF Value Line SoC with 32kB flash, USB, SPI and UART CC2545 2.4 GHz RF Value Line SoC with 32kB flash, 31 GPIO, I2C, SPI and UART CC2550 Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band CC2620 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash CC2662R-Q1 Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems
Hardware development
BOOST-CCEMADAPTER EM Adapter BoosterPack BOOSTXL-CC1120-90 BoosterPack for Applications from 902MHz to 928MHz BOOSTXL-CC1125 CC1125 BoosterPack for 868/915 MHz Applications CC1120EMK-169 CC1120 Evaluation Module Kit 169MHz CC1120EMK-420-470 CC1120 Evaluation Module Kit 420-470MHz CC1120EMK-868-915 CC1120 Evaluation Module Kit 868-915MHz CC1121EMK-868-915 CC1121 Evaluation Module Kit 868-915MHz CC1125DK CC1125 Development Kit CC1150EMK-868 CC1150EMK Evaluation Module 868 MHz CC1175EMK-868-915 CC1175 Evaluation Module Kit 868-915MHz CC1200DK CC1200 Development Kit CC1200EMK-420-470 CC1200 Evaluation Module Kit 420-470 MHz CC1200EMK-868-930 CC1200 Evaluation Module Kit 868-930 MHz CC1201EMK-868-930 CC1201 Evaluation Module Kit 868-930 MHz CC1350STK Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit CC2500EMK CC2500EMK Evaluation Module 2.4 GHz CC2510-CC2511DK CC2510/CC2511 Development Kit CC2510DK-MINI CC2510 Mini Development Kit CC2520DK CC2520 Development Kit CC2520EMK CC2520 Evaluation Module Kit CC2530EMK CC2530 Evaluation Module Kit CC2531EMK CC2531 USB Evaluation Module Kit CC2533DK-RF4CE-BA CC2533 RF4CE Development Kit CC2533EMK CC2533 Evaluation Module Kit CC2538-CC2592EMK CC2538-CC2592 Evaluation Module Kit CC2538DK CC2538 Development Kit CC2538EMK CC2538 Evaluation Module Kit CC2540EMK-USB Bluetooth Low Energy and proprietary wireless MCU CC2541DK-MINI CC2541 Mini Development Kit CC2650STK SimpleLink™ Bluetooth low energy/Multi-standard SensorTag LAUNCHXL-CC1310 SimpleLink™ Sub-1 GHz CC1310 wireless MCU LaunchPad™ development kit LAUNCHXL-CC1312R1 SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit LAUNCHXL-CC1350 SimpleLink™ Dual-Band CC1350 Wireless MCU LaunchPad Development Kit LAUNCHXL-CC1350-4 CC1350 Dualband Launchpad for 433MHz/2.4GHz Applications LAUNCHXL-CC1352R1 SimpleLink™ Multi-Band CC1352R Wireless MCU LaunchPad™ Development Kit LAUNCHXL-CC2640R2 SimpleLink™ Bluetooth® Low Energy CC2640R2 wireless MCU LaunchPad™ development kit LAUNCHXL-CC2650 SimpleLink™ CC2650 wireless MCU LaunchPad™ Development Kit LAUNCHXL-CC26X2R1 SimpleLink™ multi-standard CC26x2R wireless MCU LaunchPad™ development kit LP-CC2652RB SimpleLink™ crystal-less BAW CC2652RB multiprotocol 2.4GHz wireless MCU LaunchPad™ development kit LP-CC2652RSIP SimpleLink™ multi-protocol CC2652RSIP wireless module LaunchPad™ development kit SMARTRF06EBK SmartRF06 Evaluation Board SMARTRFTRXEBK SmartRF Transceiver Evaluation Board
Development kit
LP-CC1352P7 CC1352P7 LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LP-CC2652R7 CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC1312R7 CC1312R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU LP-CC2651P3 CC2651P3 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
Evaluation board

Documentation

SmartRF Studio 7 in Cloud TI Resource Explorer

Compressed source file archive

Release Infomation

SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.

What's new

  • Added support for the CC1312PSIP device
  • Updated RF PHY settings for the CC13x4/CC26x4 devices
  • Enabled High TX Output power values for the CC13x4/CC26x4 devices
  • Updated RF PHY settings for the CC2652PSIP device
  • Updated RF PHY settings for the CC2651R3SIPA device
  • Various improvements and bug-fixes
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 14
Type Title Date
Certificate CC2650STK EU Declaration of Conformity (DoC) Jan. 02, 2019
More literature SimpleLink Ultra-low power wireless microcontroller platform (Rev. B) Oct. 28, 2016
White paper Bringing Wireless Scalability to Intelligent Sensing Applications (Rev. B) Aug. 25, 2016
More literature Allegion Case Study (Rev. A) Apr. 12, 2016
More literature CC2650RC Quick Start User's Guide Mar. 08, 2016
White paper A guide to SensorTag Hackathons: Resources Mar. 08, 2016
More literature CC2650 SensorTag Quick Start Guide (Rev. A) Feb. 16, 2016
Technical article 10 steps to finish your Bluetooth low energy design Aug. 26, 2015
Technical article Understanding wireless connectivity in industrial IoT applications Aug. 04, 2015
Technical article How to quickly add Bluetooth Smart to your electricity power strip meter Jul. 23, 2015
Technical article 9 reference designs to help you get started in the IoT this summer Jul. 23, 2015
E-book Understanding Wireless Connectivity in the Industrial IoT Jul. 22, 2015
More literature SimpleLink Bluetooth Smart CC2640 Wireless Microcontroller Feb. 10, 2015
More literature SimpleLink 6LoWPAN/ZigBee CC2630 Wireless Microcontroller Feb. 10, 2015

Related design resources

Hardware development

DEBUG PROBE
CC-DEVPACK-DEBUG SimpleLink SensorTag Debugger DevPack
DEVELOPMENT KIT
LAUNCHXL-CC2640R2 SimpleLink™ Bluetooth® Low Energy CC2640R2 wireless MCU LaunchPad™ development kit

Software development

DRIVER OR LIBRARY
BLE-STACK Bluetooth Low Energy software stack
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO-WCS Code Composer Studio™ integrated development environment (IDE) for wireless connectivity SENSOR-CONTROLLER-STUDIO Sensor Controller Studio
SOFTWARE PROGRAMMING TOOL
FLASH-PROGRAMMER SmartRF Flash Programmer

Design tools & simulation

CALCULATION TOOL
SMARTRFTM-STUDIO SmartRF Studio

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos