CC3100BOOST

SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module

CC3100BOOST

Order now

Overview

SPECIAL NOTES:

To update the firmware on your CC3100 device, use radio performance tools, perform network processing logs for advanced debugging, or use the TI SimpleLink™ Studio for CC3100 MCU emulator (PC-based), you will also need the Advanced Emulation BoosterPack (CC31XXEMUBOOST).  It is recommended to have at least one CC31XXEMUBOOST board to update the firmware on CC3100BOOST kits.  These kits are offered as a bundle at a discounted price on the TI Store.

 

The SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module (with QFN-packaged device) can be used to connect to TI LaunchPad evaluation kits (software examples provided for MSP-EXP430F5529LP and MSP-EXP430FR5969). With the Advanced Emulation BoosterPack (CC31XXEMUBOOST), CC3100BOOST can connect to a PC for MCU Emulation and software development using SimpleLink Studio for CC3100 (available in the CC3100 SDK). This kit can also be connected to other platforms through pins – use the programming guide for instructions on porting driver and sample code to any microcontroller.

This kit comes in 3 configurations:

1. CC3100BOOST + CC31XXEMUBOOST + MSP-EXP430F5529LP: run all software in the CC3100 software development kit (SDK) and develop on MSP430F5529 MCU

2. CC3100BOOST + CC31XXEMUBOOST: used for any CC3100 development

3. CC3100BOOST: standalone CC3100 BoosterPack purchase option if you already have CC31XXEMUBOOST

The SimpleLink Wi-Fi CC3100 solution provides the flexibility to add Wi-Fi to any microcontroller (MCU).  This Internet-on-a-chip™ solution contains all you need to easily create IoT solutions – security, quick connection, cloud support, publicly available documentation, E2E support forums and more.  For more information on CC3100, visit https://www.ti.com/simplelinkwifi

 

 

  • CC3100 Wi-Fi Network Processor in QFN package
  • Industry’s first devices to be Wi-Fi CERTIFIED™ at the chip level by the Wi-Fi Alliance™
  • 2 20-pin stackable connectors (BoosterPack headers) to connect to TI LaunchPads and other BoosterPacks
  • On-board chip antenna with option for U.FL-based testing
  • Power from on-board LDO using USB OR 3.3V from MCU LaunchPad
  • 2 push buttons
  • 4 LEDs
  • Jumper with 0.1 Ohm resistor for current measurement
  • 0.8 megabit serial flash
  • 40 MHz crystal, 32 KHz crystal and oscillator
  • U.FL and chip antenna
  • USB
  • 4 Layer PCB with 6 mm spacing and track width

 

Wi-Fi products
CC3100 SimpleLink™ 32-bit Arm Cortex-M3 Wi-Fi® wireless network processor CC3100MOD SimpleLink™ Wi-Fi CERTIFIED™ network processor module for Internet-of-Things with 2 TLS/SSL

 

Other MCUs
MSP432P401M SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with precision ADC, 128kB Flash and 32kB RAM MSP432P401R SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU With Precision ADC, 256KB Flash and 64KB RAM
Download
Important note

The next generation SimpleLink Wi-Fi wireless MCU LaunchPad Development kits are now available:

Order & start development

Evaluation board

CC3100BOOST – SimpleLink Wi-Fi CC3100 wireless network processor BoosterPack plug-in module

TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
CC31XXEMUBOOSTAdvanced emulation kit for SimpleLink™ Wi-Fi® CC31xx BoosterPack™ plug-in module
CC3200-LAUNCHXLSimpleLink Wi-Fi CC3200 LaunchPad
EK-TM4C123GXLARM® Cortex®-M4F Based MCU TM4C123G LaunchPad™ Evaluation Kit
MSP-EXP430F5529MSP430F5529 USB Experimenter’s Board
MSP-EXP430FR5739MSP-EXP430FR5739 Experimenter Board
MSP-EXP432P401RSimpleLink™ MSP432P401R high-precision ADC LaunchPad™ Development Kit
DEVELOPMENT KIT
MSP-EXP430F5529LPMSP430F5529 USB LaunchPad development kit

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
CC3100SDKSimpleLink Wi-Fi CC3100 Software Development Kit (SDK)
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CC3XXXRADIOTESTSimpleLink™ Wi-Fi® radio testing tool
SOFTWARE PROGRAMMING TOOL
UNIFLASHUniFlash stand-alone flash tool for microcontrollers, Sitara™; processors and SimpleLink™

Reference designs

REFERENCE DESIGN
CC3100BOOST-RDSimpleLink Wi-Fi CC3100 BoosterPack Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos