CC3200-LAUNCHXL-RD

SimpleLink Wi-Fi CC3200 LaunchPad Reference Design

CC3200-LAUNCHXL-RD

Design files

Overview

This Launchpad Wi-Fi® reference design, featuring the SimpleLink™ Wi-Fi CC3200 internet-on-a-chip solution with integrated MCU, was designed to enable Internet of Things (IoT) applications. This embedded Wi-Fi solution is a wireless MCU that integrates a high-performance Cortex™-M4 MCU and peripherals allowing customers to develop an entire application with a single IC. CC3200 includes an M4 Core running at 80MHz with RAM options up to 256KB providing flexibility to match your end application.  A rich peripheral set including SPI, UART, I2C, I2S, SDMMC, 4Channel ADC, 4 PWMs and built in power management are included.  Powerful crypto engines such as AES, 3DES, SHA and CRC enable your application to safely connect to the cloud.

With built-in wireless and Internet security protocols and on-chip security accelerators, the SimpleLink CC3200 solution provides a robust, pain free security experience for the Internet of Things. 

 

Features

 

  • Wi-Fi® network processor with on-chip WLAN and TCP/IP stacks
  • On-chip Cortex™ M4 80MHz processor allows custom APIs to be done on-chip
  • 802.11 b/g/n Station with fully integrated auto-calibrated radio, baseband, and MAC
  • Advanced Wi-Fi connection manager with no host processor involvement
  • 2 UART, 2 SPI, camera, audio, I2C, 4-ch 12-bit ADC, 4 timers, 16-bit PWM, 27 GPIOs
  • Embedded Crypto engine with 256-bit encryption, WPA personal and enterprise security

 

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SWRC289B.ZIP (3832 K)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Wi-Fi products

CC3200SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM

Data sheet document-pdfAcrobat PDF open-in-new HTML

Related design resources

Hardware development

EVALUATION BOARD
CC3200-LAUNCHXL SimpleLink Wi-Fi CC3200 LaunchPad

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
CC3200SDK SimpleLink Wi-Fi CC3200 Software Development Kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos