Design tool
CIRCUIT060004
Low-noise and long-range PIR sensor conditioner circuit
CIRCUIT060004
Overview
This two stage amplifier design amplifies and filters the signal from a passive infrared (PIR) sensor. The circuit includes multiple low–pass and high–pass filters to reduce noise at the output of the circuit to be able to detect motion at long distances and reduce false triggers. This circuit can be followed by a window comparator circuit to create a digital output or connect directly to an analog–to–digital converter (ADC) input.
Features
- Single 5V Supply
- Passes frequencies between 0.7Hz - 10Hz
- AC Gain: 90dB
Get started
- Read the circuit design and circuit design with MSP430™ smart analog combo
- Download the model
Downloads
Supported products & hardware
General-purpose op amps
MSP430 microcontrollers
Precision op amps (Vos<1mV)
Technical documentation
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 11
Related design resources
Design tools & simulation
SIMULATION TOOL
CALCULATION TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.