CSD87381PEVM-603

Synchronous Buck Converter with Power Block II CSD87381P

CSD87381PEVM-603

Order now

Overview

CSD87381PEVM-603 implements a step-down synchronous buck converter using the NextFETTM Power Block II CSD87381P together with controller TPS51219RTE from Texas Instruments. CSD87381P NexFET™ Power Block II is a highly optimized design for synchronous buck applications offering high current and high efficiency capability in a small 3.0-mm × 2.5-mm outline and Ultra Low Profile (0.48-mm MAX). The EVM can support applications up to ~15W.

  • 2% tolerance 1.0V output voltage
  • Up to 15-Adc steady state output current
  • 300kHz switching frequency
  • Over 92% peak efficiency
Power blocks
CSD87381P 30V, Nch synchronous buck NexFET MOSFET™, 3x2.5 LGA, 15A
Download

Order & start development

Evaluation board

CSD87381PEVM-603 – Synchronous Buck Converter with Power Block II CSD87381P

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
More literature CSD87381PEVM-603 EU Declaration of Conformity (DoC) Jan. 02, 2019
User guide CSD87381PEVM-603 User's Guide (Rev. A) Feb. 06, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos