DAC3174EVM

DAC3174 Evaluation Module

DAC3174EVM

Overview

The DAC3174EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 14-bit 500 MSPS DAC3174 digital-to-analog converter (DAC). The EVM provides a flexible environment to test the DAC3174 under a variety of clock, and input conditions. For ease of use as a complete RF transmit solution the DAC3174EVM includes the CDCE62005 clock generator/jitter cleaner for clocking the DAC3174 as well as a TRF3705, a 400MHz to 4GHz quadrature modulator, for upconverting I/Q outputs from the DAC to real signals at RF.


The EVM can be used along with TSW1400 to perform a wide range of test procedures. The TSW1400 generates the test patterns which are fed to the DAC3174 through a 1.00 GSPS LVDS port. The DAC3174EVM clock chip can be used to synchronize the TSW1400 board to DAC3174EVM. The TSW1406EVM provides a low-cost solution for quick EVM testing with up to 64k sample pattern depth.

Features
  • Comprehensive test capability for the DAC3174 for IF and RF outputs
  • Direct connection to TSW1400 signal generator
  • Includes CDCE62005 for clock generation or jitter cleaning
  • Includes TRF3705 for complete transmitter evaluation
  • Software support with a full featured GUI for easy testing
  • Direct HSMC connection to Altera FPGA development kits
  • FMC-DAC-Adapter card to connect to a standard FMC interconnect header, a typical input on the latest Xilinx FPGA EVMs
High-speed DACs (>10MSPS)
DAC3174 Dual-Channel, 14-Bit, 500-MSPS Digital-to-Analog Converter (DAC)

 

Clock generators
CDCE62005 5/10 outputs clock generator/jitter cleaner with integrated dual VCO

 

IQ modulators
TRF3705 300MHz to 4GHz Quadrature Modulator

Order & start development

GUI for evaluation module (EVM)

DAC31x1_31x4EVM GUI (Rev. A) – SLAC543A.ZIP (126019KB)

Evaluation board

DAC3174EVM – DAC3174 Evaluation Module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide DAC31x4EVM User Guide (Rev. A) Jun. 07, 2013
User guide DAC31x4EVM Design Pkg A Apr. 15, 2013

Related design resources

Hardware development

EVALUATION BOARD
TSW1400EVM Data Capture/Pattern Generator: Data Converter Evaluation Module With 8 LVDS Lanes up to 1.5Gbps

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos