DAC61402EVM

DAC61402 evaluation module for dual-channel, 12-bit, ±20-V-range, buffered-output DAC

DAC61402EVM

Order now

Overview

The DAC61402 evaluation module) (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC61402 precision digital-to-analog converter (DAC). DAC61402EVM provides the serial peripheral interface (SPI) through the SimpleLink™ Ethernet MSP432E401Y MCU Launchpad™ development kit (MSP-EXP432E401Y) (order separately).

The DAC61402 is a dual-channel, buffered-output (up to ±20 V, or 0 V to 40 V) DAC with integrated 2.5-V internal reference. This product is specified monotonic by design and offers excellent linearity of less than one LSB.

Features
  • Linearity: 1-LSB integral nonlinearity/differential nonlinearity (INL/DNL) at 16 bits
  • Internal reference
  • Serial peripheral interface (SPI)
  • Total unadjusted error (TUE): ±0.05% FSR
  • Output ranges: 5 V, 10 V, 20 V, 40 V, ±5 V, ±10 V, or ±20 V
Precision DACs (≤10 MSPS)
DAC61402 Dual-channel, 12-bit, ±20-V-range, buffered-output DAC with precision internal reference DAC81402 Dual-channel 16-bit high-voltage-output DAC with precision internal reference
Download View video with transcript Video

Order & start development

Evaluation board

BP-DAC61402EVM — DAC61402 evaluation module for dual-channel, 12-bit, ±20-V-range, buffered-output DAC

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Development kit

MSP-EXP432E401Y — MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide BP-DAC81404EVM, BP-DAC61402EVM User's Guide 30 Jun 2020
Data sheet DACx1402 Dual, 16-Bit and 12-Bit, High-Voltage-Output DACs With Internal Reference datasheet (Rev. A) PDF | HTML 18 May 2021
Certificate BP-DAC61402EVM EU Declaration of Conformity (DoC) 31 Aug 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos