DAC70504 4-channel, true 14-bit, SPI voltage-output DAC evaluation module DAC70504EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The DAC70504 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC70504 device. The DAC70504 is a 14-bit buffered voltage-output digital-to-analog converter (DAC). This device includes a 2.5-V, 5-ppm/°C internal reference and a user-selectable gain configuration giving full-scale output voltages of 1.25 V (gain = ½), 2.5 V (gain = 1), or 5 V (gain = 2). The DAC70504 operates from a single 2.7-V to 5.5-V supply, is ensured monotonic, and provides exceptional linearity of ±1 LSB INL.

Features
  • INL: ±1 LSB (max) at 14-bit resolution
  • Integrated 2.5-V precision internal reference
  • High drive capability: 20 mA with 0.5 V from supply rails
  • Very-low power: 0.7 mA/channel at 5.5 V

What's Included

  • DAC70504 EVM
  • HPA665-001 (USB2ANY)

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DAC70504EVM:
DAC70504 4-channel, true 14-bit, SPI voltage-output DAC evaluation module

$149.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1612 18 Jan 2019
User guides (1)
Title Type Size (KB) Date
PDF 599 16 Oct 2017
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (1)

Part Number Name Product Family
DAC70504  True 14-Bit, 4-channel, SPI, Vout DAC in tiny QFN package with precision internal reference  Digital-to-analog converters (DACs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles