DAC80508EVM

DAC80508 8-channel, true 16-bit, SPI, voltage-output DAC evaluation module

DAC80508EVM

Order now

Overview

The DAC80508 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC80508 device. DAC80508 is a 16-bit buffered voltage-output digital-to-analog converter (DAC). This device includes a 2.5-V, 5-ppm/°C internal reference and a user-selectable gain configuration giving full-scale output voltages of 1.25 V (gain = ½), 2.5 V (gain = 1), or 5 V (gain = 2). The DAC80508 operates from a single 2.7-V to 5.5-V supply, is ensured monotonic, and provides exceptional linearity of ±1 LSB INL.

Features
  • INL: ±1 LSB (max) at 16-bit resolution
  • Integrated 2.5-V precision internal reference
  • High drive capability: 20 mA with 0.5 V from supply rails
  • Very-low power: 0.7 mA/channel at 5.5 V
Precision DACs (<=10MSPS)
DAC70508 True 14-Bit, 8-channel, SPI, Vout DAC in tiny WCSP package with precision internal reference DAC80508 True 16-bit, 8-channel, SPI, voltage-output DAC in WCSP package with precision internal reference

Get started

  1. Download DAC80508 Datasheet
  2. Order DAC80508EVM / Request Samples
  3. Consult EVM User's Guide
  4. See device technical content that may relate to specific application

Order & start development

Evaluation board

DAC80508EVM – DAC80508 8-channel, true 16-bit, SPI, voltage-output DAC evaluation module

In stock
Limit: 2
Support software

DACx0508 EVM Software Package (Rev. A) – SLAC769A.ZIP (12222KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* User guide DACx0508 Evaluation Module User's Guide (Rev. A) Oct. 23, 2017
Application note Circuit for differential output from a single-ended precision DAC Jan. 28, 2019
Application note Circuit for offset adjustment of input signals using precision DAC Jan. 25, 2019
Application note Programmable voltage output with sense connections circuit Jan. 07, 2019
Certificate DAC80508EVM EU Declaration of Conformity (DoC) Jan. 02, 2019
Application note Programmable, two-stage, high-side current source circuit Dec. 20, 2018
Application note High-Density DACs Offer Superior Noise And Accuracy for Laser Drive Applications Oct. 02, 2018
Data sheet DACx0508 Octal, 16-, 14-, 12-Bit, SPI, Voltage Output DAC with Internal Reference datasheet (Rev. D) Aug. 28, 2018
User guide DAC80508 Evaluation Module User's Guide Jun. 19, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos