DLPLCR50XEVM

DLP® 0.50-inch, 2048x1080 array, S410 digital micromirror device (DMD) evaluation module

DLPLCR50XEVM

Order now

Overview

This DLP evaluation module (EVM) houses the DLP500YX, a 0.50-inch 2xLVDS digital micromirror device (DMD) containing 2048 x 1080 micromirrors with 5.4-µm pitch. When paired with the DLPLCRC900DEVM, users get pixel accurate control with 1-bit pattern rates up to 16,100-Hz.

The DLPLCR50XEVM is the right evaluation choice for designers needing the fastest DMD in the high-speed visible family.

Features
  • Targets 420-nm to 700-nm with 1-bit pattern rates up to 16,100-Hz                                                                                                                                                             
  • DLP500YX DMD has 2048 x 1080 mirrors with 5.4-µm pitch                                                                                                                                                                
  • DMD board with holes for convenient mounting                                                                                                                                                      
  • Two 12-inch flex cables for flexible positioning of the DMD on a bench top           
High-speed visible chipsets
DLP500YX DLP® 0.50-inch, 2048x1080 array, S410 digital micromirror device (DMD)

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop with DLP500YX

View package

Order this hardware only

Evaluation board

DLPLCR50XEVM – DLP® 0.50-inch, 2048x1080 array, S410 digital micromirror device (DMD) evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

DLPLCR50XEVM Schematic (Rev. A) DLPR084A.ZIP (921 KB) DLPLCR50XEVM BOM DLPR087.ZIP (13 KB) DLPLCR50XEVM PCB Layout DLPR086.ZIP (4568 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide DLP LightCrafter Dual DLPC900 Evaluation Module (EVM) User's Guide Mar. 19, 2020
Certificate DLPLCR50XEVM EU RoHS Declaration of Conformity (DoC) Dec. 22, 2020

Related design resources

Hardware development

EVALUATION BOARD
DLPLCRC900DEVM DLP® LightCrafter™ dual DLPC900 evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos