Develop with DLP9000
See the hardware and software resources for evaluating the DLP9000.
Evaluation board
DLPLCR90EVM
— DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module
Not available on TI.com
Evaluation board
DLPLCRC900DEVM — DLP® LightCrafter™ dual DLPC900 evaluation module>
Not available on TI.com
Additional documentation
DLPLC-EVM-POWER-SUPPLIES-12V — External power supply for the DLPLCR50XEVM, DLPLCR65EVM, DLPLCR67EVM, DLPLCR9000EVM
Firmware
DLPC900REF-SW — DLP® LightCrafter 6500 and 9000 Firmware and Software Bundle
DLPC900REF-SW — DLP® LightCrafter 6500 and 9000 Firmware and Software Bundle
Version: 5.2
Release date: 15 Dec 2023
Checksum
Products
Near-UV products (400 to 420 nm)
Visible products (420 to 700 nm)
Hardware development
Evaluation board
Documentation
Release Infomation
Uploaded the Readme file as an asset.