Download options
Latest version
Version: 5.2
Release date: 15 Dec 2023
lock
=
Requires export approval (1 minute)
Products
Near-UV products (400 to 420 nm)
DLPC900
—
Digital controller for DLP6500, DLP670S, DLP500YX & DLP9000 digital micromirror devices
DLP9000
—
DLP® 0.90 WQXGA Type A DMD
DLP6500FYE
—
DLP® 0.65 1080p s600 DMD
DLP6500FLQ
—
DLP® 0.65 1080p Type A DMD
Visible products (420 to 700 nm)
DLP670S
—
DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD)
DLP500YX
—
DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD)
DLP5500
—
DLP® 0.55 XGA DMD
Hardware development
Evaluation board
DLPLCR50XEVM
—
DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module
DLPLCR55EVM
—
DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD)
DLPLCR65EVM
—
DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module
DLPLCR90EVM
—
DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module
DLPLCRC900EVM
—
DLP® LightCrafter™ single DLPC900 evaluation module
DLPLCRC900DEVM
—
DLP® LightCrafter™ dual DLPC900 evaluation module
DLPLCR67EVM
—
DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module
Uploaded the Readme file as an asset.
Download options
Latest version
Version: 6.2
Release date: 15 Dec 2023
lock
=
Requires export approval (1 minute)
Products
Near-UV products (400 to 420 nm)
DLPC900
—
Digital controller for DLP6500, DLP670S, DLP500YX & DLP9000 digital micromirror devices
DLP6500FYE
—
DLP® 0.65 1080p s600 DMD
DLP6500FLQ
—
DLP® 0.65 1080p Type A DMD
DLP9000
—
DLP® 0.90 WQXGA Type A DMD
Visible products (420 to 700 nm)
DLP500YX
—
DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD)
DLP670S
—
DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD)
DLP5500
—
DLP® 0.55 XGA DMD
Hardware development
Evaluation board
DLPLCRC900EVM
—
DLP® LightCrafter™ single DLPC900 evaluation module
DLPLCRC900DEVM
—
DLP® LightCrafter™ dual DLPC900 evaluation module
DLPLCR65EVM
—
DLP® 0.65-inch, 1080p, S600 digital micromirror device (DMD) evaluation module
DLPLCR90EVM
—
DLP® 0.90-inch, WQXGA, Type A digital micromirror device (DMD) evaluation module
DLPLCR50XEVM
—
DLP® 0.50-inch, 2048x1200 array, S410 digital micromirror device (DMD) evaluation module
DLPLCR67EVM
—
DLP® 0.67-inch, 2716x1600 array, S610 digital micromirror device (DMD) evaluation module
DLPLCR55EVM
—
DLP5500 evaluation module for 0.55 1024x768 S450 DLP® digital micromirror device (DMD)
Uploaded Readme text file as an asset.