DLPNIRNANOEVM

DLP® NIRscan™ Nano Evaluation Module

DLPNIRNANOEVM

Order now

Overview

The DLP NIRscan Nano is a compact battery-operated evaluation module (EVM) for portable near-infrared spectroscopy solutions. Featuring the DLP2010NIR digital micromirror device (DMD), the NIRscan Nano supports Bluetooth low energy to enable mobile lab measurements for hand-held spectrometers. The EVM incorporates the DLP2010NIR DMD, a diffraction grating, and a single element detector to replace expensive InGaAs linear array-based detector designs. With its TI Tiva™ TM4C1297NCZAD processor, databases in the cloud can be leveraged through cellular networks for real-time lab equivalent analytics, which allow food or skin analysis and wearable health monitor solutions. Developers can also create their own data collection and analysis through innovative iOS and Android applications.

Learn more about Spectroscopy.

Cables and power supply sold separately. 

USB A MALE TO MICRO B MALE 3'

Battery: Tenergy Li-Polymer 3.7V 1700mAh (103450) Battery

Features
  •  Key Features
  •  Evaluation Module (EVM) Usage
    • Mobile Sensing EVM: Battery
    • High Performance EVM: Benchtop/Portable
  •  Featured Digital Micromirror Device
  •  Micromirror Array Size (pixels)
    • Mobile Sensing EVM: 854 x 480
    • High Performance EVM: 912 x 1140
  •  Micromirror Pixel Pitch (µm)
    • Mobile Sensing EVM: 5.4 
    • High Performance EVM: 7.6 
  •  Micromirror Tilt Angle (degrees) 
    • Mobile Sensing EVM: +/-17 
    • High Performance EVM: +/-12 
  •  EVM Wavelength Range 
    • Mobile Sensing EVM: 900-1700nm 
    • High Performance EVM: 1350-2490nm 
  •  EVM Spectral Resolution 
    • Mobile Sensing EVM: 10nm 
    • High Performance EVM: 12nm 
  •  EVM Max Scan Speed (kHz) 
    • Mobile Sensing EVM: 2.88 
    • High Performance EVM: 4 
  •  EVM Signal-to-Noise Ratio 
    • Mobile Sensing EVM:  6,000:1 (reflective head)
    • High Performance EVM: 30,000: 1 (transmissive head)

  • Spectrometer optical engine featuring DLP2010NIR DMD
  • Single-element extended InGaAs detector
  • Driver electronics featuring DLPC150 DMD controller and Tiva ™ TM4C1297NCZAD processor
  • Reflective sampling module with 2 tungsten lamps
  • Power supply/battery, and cables sold separately

Near-infrared (NIR) chipsets
DLP2010NIR DLP® 0.2 WVGA NIR DMD DLPC150 Digital Controller for the DLP2010NIR DMD

 

Arm-based microcontrollers
TM4C1297NCZAD High performance 32-bit ARM® Cortex®-M4F based MCU

 

Bluetooth products
CC2564MODN Bluetooth® 4.1 with Basic Rate (BR), Enhanced Data Rate (EDR), Low Energy (LE) module

 

Pico chipsets
DLPA2005 PMIC/LED driver for DLP2010 and DLP2010NIR (0.2 WVGA) DMD
Download

Order & start development

Evaluation board

DLPNIRNANOEVM – DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity

GUI for evaluation module (EVM)

DLP NIRscan Nano GUI (Windows) v2.1.0 (Rev. A) – TIDCC47A.ZIP (52979KB)

Support software

DLP NIRscan Nano Reference Software v2.1.0 (Rev. A) – TIDCC48A.ZIP (187504KB)

Driver or library

DLP Spectrum Library Installer for Mac OS v2.0.2 – TIDCC50.ZIP (25779KB)

Driver or library

DLP Spectrum Library Installer v2.0.3 (Rev. A) – TIDCC49A.ZIP (24976KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* User guide DLP NIRscan Nano EVM (Rev. G) Aug. 03, 2017
* Application note Optimizing the DLP® Spectrometer Signal Chain Sep. 14, 2016
* Application note Flexible Trade-offs in Maximizing SNR and Res. in TI DLP® Tech. Based Spec. Sys. Aug. 01, 2016
More literature DLPC150 Configuration and Support Firmware v2.2.0 Jan. 11, 2019
More literature DLPNIRNANOEVM EU Declaration of Conformity (DoC) Jan. 02, 2019
More literature DLPC150 Configuration and Support Firmware v2.0.0 (Rev. D) Apr. 29, 2016
Application note DLP® NIRscan™ Nano Optical Design Considerations Jan. 14, 2016
More literature DLPC150 Configuration and Support Firmware v1.1 (Rev. C) Sep. 11, 2015
User guide TIDA-00554 Test Results (DLP ® Ultra - Mobile Near - Infrared Spectrometer) Jun. 26, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00554DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos