Frequency Hopping Spread Spectrum (FHSS) Wireless UART Chipset Reference Design
DOLPHIN-WUART-REF
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

View   View DOLPHIN-WIRELESSUART-REF

Dolphin is a Frequency Hopping Spread Spectrum (FHSS) Wireless UART chipset for the 902-928 MHz US ISM Band. The Dolphin chipset is a FCC pre-certified reference design and consists of the TRF6903 RF transciever and the digital baseband ASIC DBB03. The DBB03 contains the firmware for the Dolphin chipset in its ROM-based program memory.

The schematics and layout of the Dolphin chipset are provided and can be used as a FCC pre-certified reference design to lower system development hurdles and hence faster time to market.

Features

Hardware Features:

  • Chipset Solution - TRF6903 RF Transceiver and DBB03 Digital Baseband ASIC (firmware in ROM-based program memory)
  • FHSS FSK operation in the 902-928 MHz US ISM band
  • Fastest frequency hopping solution available resulting in fast acquisition and less power consumption. (Channel lock time of 200µs; No calibration needed when frequency hopping)
  • Evaluation software or system micro can be used to evaluate/program the Dolphin chipset using a defined host-interface protocol
  • +7dBm output Power (Low Power version)and +23 dBm output Power(High Power version)
  • 2.7-3.6V operation
  • RF bit rate of 38.4 kbps
  • 50 hopping channels and multiple hop tables
  • FCC pre-certified per testing at LS Compliance
  • Transmisson Range of 1 mile typical(High Power Board) and 0.2 mile (Low Power board) (The Dolphin HP solution typically achieves a maximum range of 1 mile line-of-sight outdoors. However, the actual range is highly dependant upon the environment and, in harsh environments where there are many obstacles or interference, the range could be much lower).
  • -101 dBm sensitivity at 38.4 kbps bit rate

Software Features:

  • Simple, hardware UART interface for an external system microcontroller
  • Acknowledgement/Retry for reliable data transfer
  • Packet routing to increase communication range
  • Supports Point-to-Point and Broadcast Networks
  • Hierarchical Network definition: Each Transceiver has a Transceiver ID(unique), Network ID and System ID
  • Up to 65536 Transceivers can be configured within a single System
  • Network Partitioning: Only Transceivers with same System ID, Network ID and same hopset communicate
  • Up to 16 distinct hopsets. Each hopset contains 50 frequencies. Transceivers with different hopsets will not communicate
  • Modular Firmware Facilitates Easy Customization

What's Included
  • Schematic
  • Gerber Files
  • User's Guide
  • Application Notes
  • BOM
  • Support Software

Order Now
Part Number Status

DOLPHIN-WUART-REF:
Frequency Hopping Spread Spectrum (FHSS) Wireless UART Chipset Reference Design

ACTIVE

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TRF6903  Single-Chip RF Transceiver  Wireless connectivity  Sample & Buy Not Available

Technical documentation
Application note (1)
Title Type Size (KB) Date
PDF 221 25 Jul 2005
User guide (1)
Title Type Size (KB) Date
PDF 1204 14 Sep 2005
Design files (9)
Title Type Size (KB) Date
ZIP 325 01 Aug 2005
ZIP 253 01 Aug 2005
PDF 622 11 Jul 2005
ZIP 519 11 Jul 2005
ZIP 460 11 Jul 2005
PDF 679 11 Jul 2005
ZIP 318 31 Jan 2005
ZIP 361 31 Jan 2005
ZIP 74 31 Jan 2005
More literature (1)
Title Type Size (KB) Date
PDF 140 26 Jan 2005
Related Tools & Software

Software development (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles