DP141RLJEVM

DP141 DisplayPort Linear Redriver Supporting RBR, HBR, HBR2 and HBR3 (12Gbps) Evaluation Module

DP141RLJEVM

Order now

Overview

The DP141 EVM is designed to evaluate DP141 device at a system level using standard DisplayPort connection.  The EVM provides standard DP connectors which can be utilized to connect to a DisplayPort source or sink systems to evaluate DP141 settings.

Features
  • Plug and play design
  • The EVM operates off of the 5V VBUS from microAB USB connection(J13).  OR either 5V or 3P3V can be provided via test headers provided on board: 5V via TP3, 3P3V via J11
  • The EVM has two standard DisplayPort connectors
  • The DP141 settings are configurable through the test configuration headers provided on the board

  • DP141RLJEVM INT-029 Board

HDMI, DisplayPort & MIPI ICs
SN65DP141 12-Gbps DP 1.4/ eDP1.4 linear redriver

 

Buck converters (integrated switch)
TPS62082 1.2A High Efficient Step Down Converter in 2x2mm SON Package. 3.3 Vout (Min)

Order & start development

Evaluation board

DP141RLJEVM – DP141 DisplayPort Linear Redriver Supporting RBR, HBR, HBR2 and HBR3 (12Gbps) Evaluation Module

In stock
Limit: 2
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide DP141 Evaluation Module Users Guide Apr. 11, 2016
Data sheet SN65DP141 DisplayPort Linear Redriver datasheet (Rev. B) Sep. 23, 2021
Certificate DP141RLJEVM EU Declaration of Conformity (DoC) Jan. 02, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos