DP83825EVM
Small form factor 10/100 ethernet PHY evaluation module
DP83825EVM
Overview
The DP83825EVM lets designers evaluate the industry’s smallest form-factor, 10BASE-Te/100BASE-TX Ethernet physical layer transceiver, the DP83825I PHY. This evaluation module (EVM) lets designers use one of two interfaces: a network interface through an RJ-45 connector and a MAC interface through a simple multi-pin connector. The EVM is configured and controlled through a USB connection using the USB-2-MDIO simple software tool. The EVM supports interoperability testing, compliance testing and BER testing. The EVM also supports 10BASE-Te and 100BASE-TX Ethernet protocols with header pins that connect to the DP83825i RMII pins.
Features
- 150-m Cat5 cable reach
- 100Base-TX, 10Base-Te
- On-Board MSP430F5529 with USB-2-MDIO for register access
- Supports interoperability testing, compliance testing and BER testing
Ethernet PHYs
Order & start development
DP83825EVM – Small form factor 10/100 ethernet PHY evaluation module
Design files
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | User guide | DP83825EVM User's Guide | Dec. 13, 2018 |
Datasheet | DP83825I Low Power 10/100 Mbps Ethernet Physical Layer Transceiver datasheet (Rev. A) | Aug. 26, 2019 |
Related design resources
Software development
APPLICATION SOFTWARE & FRAMEWORK
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.