DP83867IRPAP-EVM

1000M/100M/10M Ethernet PHY evaluation module

DP83867IRPAP-EVM

Order now

Overview

The DP83867IRPAP-EVM supports 1000/100/10BASE and is compliant with the IEEE 802.3 standard. This reference design supports GMII, RGMII and MII MAC interfaces.

The DP83867IRPAP-EVM incudes four onboard status LEDs and a 5-V jack with onboard LDO regulators. The EVM is JTAG accessible and can provide a 125-MHz reference clock from an onboard 25-MHz crystal. The serial management interface, MDIO, is supported and can be used to access the PHY registers for additional features. The 4-level straps let you configure the system without the need to directly access the PHY registers. External power supplies can be connected to each specified voltage rail for additional system evaluation. The DP83867IRPAP-EVM supports energy-efficient Ethernet, wake-on-LAN, start-of-frame detect IEEE 1588 timestamp and configurable I/O voltages.

Features
  • 1000BASE-TX IEEE 802.3 compliant
  • GMII, RGMII & MII MAC interfaces
  • SFD IEEE 1588 timestamp
  • Low-power modes: Active sleep, passive sleep, IEEE power down and deep power down
  • Wake-on-LAN
  • Energy-efficient Ethernet
  • Support error free data transfer over 125 m on CAT5 cable
Ethernet PHYs
DP83867IR Industrial temperature, robust gigabit Ethernet PHY transceiver

Order & start development

Evaluation board

DP83867IRPAP-EVM – DP83867IRPAP-EVM Evaluation Module

In stock
Limit: 1
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Technical article Top 3 considerations for harsh industrial Ethernet Nov. 04, 2019
Certificate DP83867IRPAP-EVM EU Declaration of Conformity (DoC) Jan. 02, 2019
User guide DP83867EVM Users'Guide Mar. 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos