DRV8311HEVM

DRV8311H three-phase PWM motor driver evaluation module

DRV8311HEVM

Order now

Overview

The DRV8311HEVM provides three half-H-bridge integrated MOSFET drivers for driving a three-phase brushless DC (BLDC) motor with 5-A Peak current drive for 12-V DC rails or battery powered applications. 

The device integrates three current-sense amplifiers (CSAs) with integrated current sense for sensing the three phase currents of BLDC motors to achieve optimum FOC and current-control system implementation.

The LaunchPad connection allows for a personal firmware development platform with the DRV8311. This includes the LAUNCHXL-F280049C C2000 LaunchPad which is used to interface with the DRV8311xEVM_InstaSPIN_Universal_GUI.

Features
  • 3-V to 20-V operation with 5-A peak current drive
  • Integrated CSAs for three-phase low-side current measurement
  • Integrated LDO which can support 100-mA external current
  • Compatible with DRV8311S (SPI device variant) and DRV8311P (tSPI device variant)
  • C2000 (LAUNCHXL-F280049C) InstaSPIN GUI Compatibility
Brushless DC (BLDC) motor drivers
DRV8311 24-V abs max, 3 to 20-V, three-phase brushless-DC motor driver with integrated FETs

 

C2000 real-time microcontrollers
TMS320F280049C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM

Order & start development

Evaluation board

DRV8311HEVM — DRV8311H three-phase PWM motor driver evaluation module

Not available on TI.com
Evaluation board

DRV8311XEVM-INSTASPIN-UNIVERSAL-GUI — DRV8311xEVM InstaSPIN universal Graphical User Interface

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

DRV8311HEVM Hardware Design SLOC373.ZIP (10474 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide DRV8311HEVM User's Guide Aug. 03, 2021
Certificate DRV8311HEVM EU RoHS Declaration of Conformity (DoC) Sep. 07, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos