DRV8312-C2-KIT

Three Phase BLDC Motor Kit with DRV8312 and Piccolo MCU

DRV8312-C2-KIT

Order now

Overview

DRV8312-C2-KIT is a DIMM100 controlCARD based motherboard evaluation module.  The DRV8312-C2-KIT is a motor control evaluation kit for spinning three-phase brushless DC (BLDC) and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM) - motors. The DRV8312-C2-KIT is a high-performance, power-efficient, cost-effective sensorless field-oriented control (FOC) and sensored/sensorless trapezoidal commutation platform that speeds development for quicker time to market.

To view all available motor control tools, visit the C2000 Tools and Software page.

MathWorks MATLAB & Simulink example models include the following:



Features

Hardware Features

  • Three phase inverter baseboard with interface to accept DIMM100 controlCARDs
  • DRV8312 three phase inverter integrated power module base board supporting up to 50V and 3.5A continuous
  • Includes the following controlCARDs
    • TMDSCNCD28035MISO pre-flashed with InstaSPIN-BLDC to spin motors using included GUI
  • Hardware Files are in controlSUITE at development_kits\DRV8312-C2-KIT_v128

 

Software Features

  • Free download of Code Composer Studio IDE
  • Free download of controlSUITE for additional device drivers
    • Includes full software source for all motor and control types, example projects, and hardware design files
    • InstaSPIN-BLDC Library
    • Hall Sensored BLDC, sensorless Trapezoidal BLDC, sensorless InstaSPIN-BLDC, and sensorless FOC examples
    • GUI for all examples

 

Get Started

  • Install controlSUITE
  • Launch controlSUITE and navigate the left-hand menu to Development Tools > Motor > Three Phase BLDC Motor Kit with DRV8312 and Piccolo MCU > Documentation > and follow the instructions in either of the GUI Quick Start Guides
  • MathWorks Support

  • DRV8312 three phase inverter baseboard
  • Piccolo TMDSCNCD28035MISO controlCARD
  • 1 BLDC/BLAC NEMA17 55W Motor
  • 24 V power supply
  • USB Cable
  • USB Stick with GUI, CCStudio IDE, Quick Start Guide, and controlSUITE software

C2000 real-time microcontrollers
TMS320F280200 C2000™ 32-bit MCU with 40 MHz, 16 KB flash TMS320F28030 C2000™ 32-bit MCU with 60-MHz, 32-kb flash, 2 MSPS ADC TMS320F28030-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28031 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28031-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28032-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28033-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28034 C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28034-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28035 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28035-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA

 

Brushless DC (BLDC) motor drivers
DRV8312 70-V max, 6.5A peak 3-phase motor driver

Order & start development

Evaluation board

DRV8312-C2-KIT – Three Phase BLDC Motor Kit with DRV8312 and Piccolo MCU

In stock
Limit: 1
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate DRV8312-C2-KIT EU Declaration of Conformity (DoC) Jan. 02, 2019
Technical article Generate your own commutation table – part 2 Dec. 20, 2013
Application note InstaSPIN(tm) BLDC Lab Nov. 15, 2011

Related design resources

Hardware development

EVALUATION BOARD
TMDSDOCK28035 F28035 Piccolo Experimenter's Kit
DAUGHTER CARD
TMDSCNCD28035 F28035 Piccolo controlCARD

Software development

DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers
SUPPORT SOFTWARE
MATHW-3P-SLEC MathWorks MATLAB, Simulink and Embedded Coder

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos