DRV8432EVM
DRV8432 Evaluation Module
DRV8432EVM
Overview
The DRV8432 is a dual full bridge PWM motor driver. It has a maximum recommended supply voltage of 52V and is capable of delivering 2x7A continuous output current and 2x12A peak current per device. The DRV8432 has an advanced protection system consisting of short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection.
The DRV8432EVM can be operated with either two full bridge outputs or 4 half bridge outputs. It can also be used in parallel mode to double the current capability. The unit can be operated with external PWM inputs using a MCU controller module or signal generator, etc. The outputs and power supplies can be connected using stripped wires by connecting them to the on-board terminal blocks. The EVM module also has hardware switches to control the modes and to allow a manual reset.
- 2 x 12A Peak / 2 x 7A RMS Current Output
- 1 x 24A Peak / 1 x 14A RMS Current Output
- Wide Operating Voltage: 0 to 52V (+12V Gate Drive)
- PWM Control Interface
- 2-stage Thermal and Short Circuit Protection
- On-board Header / Test Points for External Control of the DRV8432
Brushed DC (BDC) motor drivers
Order & start development
DRV8432EVM – DRV8432 Evaluation Module
Board Files: DRV8432 EVM – SLOC273.ZIP (1070KB)
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | User guide | DRV8432EVM Motor Drive Evaluation Board.. (Rev. A) | May 25, 2012 |
More literature | DRV8432EVM EU Declaration of Conformity (DoC) | Jan. 02, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.