DRV8711EVM

Evaluation Module for Stepper Motor Pre-Driver with On-Chip 1/256 Micro-Stepping Indexer

DRV8711EVM

Order now

Overview

The DRV8711 is a stepper motor controller using external N-channel MOSFETs to drive a bipolar stepper motor or two brushed DC motors. A microstepping indexer is integrated, supporting up to 1/256 microstep. The DRV8711 is capable of providing ultra-smooth motion profile, and motor stall can be monitored with onboard LED.

The DRV8711EVM is a complete solution for evaluating the DRV8711 stepper motor controller. The DRV8711 is simply programmed and controlled by the MSP430 through the GUI that is available for download in the DRV8711EVM tool folder. Power is provided externally, up to 52V, through the power header. A stepper motor is included in the EVM for controller performance evaluation. GUI defaults to optimum settings matched to the included motor. The EVM can also be configured to drive dual DC motor through a PWM control tab on the GUI.

  • Built-in 1/256-step microstepping indexer
  • N-channel NexFET power MOSFETs
  • Ultra-smooth motion profile
  • Integrated stall detection reported on logic-level output pin
  • Complete protection and diagnosis
  • User-friendly GUI
  • Stepper motor included
  • Configurable for dual DC motor control
  • USB Cable

  • DRV8711 evaluation board

  • Stepper Motor (ACT Motor 23HS8430)

Stepper motor drivers
DRV8711 52-V, bipolar stepper motor gate driver with 1/256 microstepping & stall detect

 

MSP430 ultra-low-power MCUs
MSP430F2617 16 MHz MCU with 92KB FLASH, 8KB SRAM, 12-bit ADC, Dual 12-bit DAC, I2C/SPI/UART, HW Multiplier, DMA

 

N-channel MOSFET transistors
CSD18531Q5A 60V, N ch NexFET MOSFET™, single SON5x6, 4.6mOhm
Download

Order & start development

Evaluation board

DRV8711EVM – DRV8711 Evaluation Module

Support software

DRV8711 Software (Rev. D) – SLVC500D.ZIP (31559KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

DRV8711 Hardware (Rev. A) SLVC594A.ZIP (1593 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide DRV8711 EVM GUI (Rev. C) Apr. 26, 2017
More literature DRV8711EVM EU Declaration of Conformity (DoC) Jan. 02, 2019
Technical articles Debugging 101 Sep. 25, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos