DRV8711EVM

Evaluation Module for Stepper Motor Pre-Driver with On-Chip 1/256 Micro-Stepping Indexer

DRV8711EVM

Order now

Overview

The DRV8711 is a stepper motor controller using external N-channel MOSFETs to drive a bipolar stepper motor or two brushed DC motors. A microstepping indexer is integrated, supporting up to 1/256 microstep. The DRV8711 is capable of providing ultra-smooth motion profile, and motor stall can be monitored with onboard LED.

The DRV8711EVM is a complete solution for evaluating the DRV8711 stepper motor controller. The DRV8711 is simply programmed and controlled by the MSP430 through the GUI that is available for download in the DRV8711EVM tool folder. Power is provided externally, up to 52V, through the power header. A stepper motor is included in the EVM for controller performance evaluation. GUI defaults to optimum settings matched to the included motor. The EVM can also be configured to drive dual DC motor through a PWM control tab on the GUI.

Features
  • Built-in 1/256-step microstepping indexer
  • N-channel NexFET power MOSFETs
  • Ultra-smooth motion profile
  • Integrated stall detection reported on logic-level output pin
  • Complete protection and diagnosis
  • User-friendly GUI
  • Stepper motor included
  • Configurable for dual DC motor control


DRV8711 evaluation board
Stepper Motor (ACT Motor 23HS8430)
USB Cable

Stepper motor drivers
DRV8711 52-V, bipolar stepper motor gate driver with 1/256 microstepping & stall detect

 

MOSFETs
CSD18531Q5A 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.6 mOhm

 

MSP430 microcontrollers
MSP430F2617 16 MHz MCU with 92KB Flash, 8KB SRAM, 12-bit ADC, Dual 12-bit DAC, I2C/SPI/UART, HW multiplier, DMA
Download View video with transcript Video

Order & start development

Evaluation board

DRV8711EVM — Evaluation Module for Stepper Motor Pre-Driver with On-Chip 1/256 Micro-Stepping Indexer

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Support software

SLVC500 — DRV8711 Software

Supported products & hardware
Download

SLVC500 DRV8711 Software

close
Latest version
Version: 01.00.00.0D
Release date: 11 Sep 2018
download DRV8711 Software (zip)  — 31559 K

Checksum
Products
Stepper motor drivers
DRV8711 52-V, bipolar stepper motor gate driver with 1/256 microstepping & stall detect
Hardware development
Evaluation board
DRV8711EVM Evaluation Module for Stepper Motor Pre-Driver with On-Chip 1/256 Micro-Stepping Indexer

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slvc500 or www.ti.com/lit/xx/slvc500d/slvc500d.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC500. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide DRV8711 EVM GUI (Rev. C) 26 Apr 2017
Certificate DRV8711EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos