DRV8838EVM

DRV8838 Low Voltage Brushed DC Motor Driver Evaluation Module

DRV8838EVM

Order now

Overview

The DRV8838 is an integrated motor driver with an H-bridge built in consisting of N-channel MOSFETs. The device operates on a motor power supply voltage from 0 to 11V, and a device power supply voltage of 1.8 to 7V. The DRV8838 is able to support up to 1.8A output motor current, and controls the motor with a PH/EN interface.

The DRV8838EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's brushed motor driver DRV8838. Users can control the DRV8838 with the onboard MSP430 microcontroller.  The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market.

Features
  • 1.8A peak/1.8A continuous output
  • Wide operating voltage: 0 to 11V
  • Split Vm/Vcc supply isolates motor voltage from logic supply
  • Evaluate driver performance with on-board MSP430 MCU or external MCU
  • On-board speed and direction controls; Micro-USB connection for easy evaluation/power up
  • 5V brushed DC motor included

DRV8838 Evaluation Board USB Cable 5V Brushed DC Motor

Brushed DC (BDC) motor drivers
DRV8838 11-V, 1.8-A H-bridge motor driver with phase/enable control

Order & start development

Evaluation board

DRV8838EVM – DRV8838 Integrated Motor Driver Evaluation Module

In stock
Limit: 1
Support software

DRV8838EVM Board Files and Software – SLVC559.ZIP (1166KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide DRV8838EVM User’s Guide Feb. 27, 2014
Certificate DRV8838EVM EU Declaration of Conformity (DoC) Jan. 02, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos