DS160PR810EVM-RSC

DS160PR810 Octal-channel PCI-Express® 4.0 linear redriver evaluation module

DS160PR810EVM-RSC

Order now

Overview

The DS160PR810EVM-RSC evaluation board provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS160PR810 PCI-Express® linear redriver. It features four DS160PR810 devices that can extend the transmission distance of a PCI-Express® 4.0 16x bus.  The board can be used for standard compliance testing, performance evaluation, and initial system prototyping.

Features
  • PCI-Express® 4.0 x16 riser card with four octal-channel unidirectional redrivers operating at rates up to 16 Gbps
  • Linear equalization for seamless support of link training and PCIe® channel extension
  • CTLE boosts up to 18 dB at 8 GHz
  • Programmability through GPIO, I2C / SMBus, or on-board EEPROM
PCIe, SAS & SATA ICs
DS160PR810 PCIe® 4.0, 16 Gbps, 8-channel linear redriver DS160PR822 PCIe® 4.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux DS160UP822 UPI 2.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux
Download View video with transcript Video

Order & start development

Evaluation board

DS160PR810EVM-RSC — DS160PR810 Octal-channel PCI-Express® 4.0 linear redriver evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide DS160PR810EVM-RSC Evaluation Module (EVM) PDF | HTML 15 Dec 2020
Certificate DS160PR810EVM-RSC EU Declaration of Conformity (DoC) 05 May 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos