EVM430-CAPMINI

MSP430FR2512 CapTIvate™ Capacitive Sensing Demonstration Board

EVM430-CAPMINI

Order now

Overview

The EVM430-CAPMINI is an easy-to-use evaluation board for the MSP430FR2512 capacitive-touch-sensing microcontroller. It demonstrates the key features of CapTIvate technology such as ultra-low power and ease of use. The onboard CapTIvate HID bridge tool supports touch online tuning with CapTIvate Design Center. The board includes four touch buttons and four LEDs to create a simple user interface. It also provides a buzzer for advanced applications. The board can be powered by USB cable or an onboard CR1632 coin battery which enables stand-alone, portable demonstration.

Features
  • Features the ultra-low-power MSP430FR2512 capacitive sensing MCU
  • Four Capacitive touch buttons
  • On-board speaker for outputting sound
  • On-board HID bridge for communicating with CapTIvate Design Center on PC

  • 1x EVM430-CAPMINI CapTIvate Evaluation Board
  • 1x USB Micro Cable

MSP430 microcontrollers
MSP430F5510 25 MHz MCU with 32KB Flash, 4KB SRAM, 10-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier MSP430FR2512 Capacitive Touch MCU with 4 touch IO (4 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC

 

ESD & surge protection ICs
TPD2E001 Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Getting started with run out-of-box examples and application level examples

View package

Order this hardware only

Evaluation board

EVM430-CAPMINI — MSP430FR2512 CapTIvate Capacitive Sensing Demonstration Board

Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* User guide EVM430-CAPMINI Getting Started Guide Jul. 05, 2018
Data sheet MSP430FR25x2 Capacitive Touch Sensing Mixed-Signal Microcontrollers datasheet (Rev. C) Dec. 10, 2019
Technical article Capacitive touch evaluation is quick & easy with the EVM430-CAPMINI demo board Mar. 20, 2019
Certificate EVM430-CAPMINI EU Declaration of Conformity (DoC) Aug. 13, 2018
Technical article “Touching” the smart grid infrastructure space with capacitive sensing technology Mar. 31, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos