EVM430-FR6047

MSP430FR6047 ultrasonic sensing evaluation module

EVM430-FR6047

Order now

Overview

The EVM430-FR6047 evaluation kit is a development platform to evaluate the performance of the MSP430FR6047 MCUs for ultrasonic sensing applications (e.g. smart water meters). The MSP430FR6047 MCU is an ultra-low-power device with an integrated ultrasonic sensing analog front end (USS) for high precision and accurate ultrasonic measurements. The device also includes the low-energy accelerator (LEA) for optimized signal processing that helps in optimizing power for a longer battery lifetime. The EVM provides a flexible solution to enable engineers to quickly evaluate and develop with the MSP430FR6047 MCU with a variety of transducers ranging from 50KHz to 2.5MHz. The EVM has the capability to display the measurement parameters with on-board LCD and connectors for RF communication modules.


Features
  • USB powered and provision for external power
  • Connector available to interface with different transducer types
  • BoosterPack™ plug-in module headers available to interface with external boards (I2C, SPI, UART, GPIO) and RF communication modules
  • On-board segmented LCD
  • On-board eZ-FET emulation circuit to enable programming and debug

  • EVM430-FR6047 evaluation board
  • Transducer not included

MSP430 microcontrollers
MSP430FR6005 16-MHz MCU with 128-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6007 16-MHz MCU with 256-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6045 16-MHz MCU with 128-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR6047 16-MHz MCU with 256-KB FRAM, LCD, 12-bit high speed 8-MSPS sigma-delta ADC and integrated sensor AFE MSP430FR60471 Ultrasonic Sensing MCU with 256KB FRAM, 8KB RAM, LCD, I2C Bootloader for flow meters MSP430G2452 16 MHz MCU with 8KB Flash, 256B SRAM, 10-bit ADC, comparator, timer, SPI/I2C

 

ESD & surge protection ICs
TPD2E001 Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

 

USB hubs & controllers
TUSB2046B 4-port USB 2.0 12-Mbps USB full-speed hub TUSB2046I 4-port 12-Mbps USB full-speed hub with optional serial EEPROM interface

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Getting started with ultrasonic water flow measurement

View package