INA180-181EVM

INA180 and INA181 evaluation module

INA180-181EVM

Order now

Overview

The INA180 is an Op-Amp current sense integration circuit that provides ease of use and high performancce. The INA181 has the same capabilities of the INA180 but with the addition of the reference pin that enables bidirectional current measurements. The INA180-181EVM is intended to provide basic functional evaluation of this device family.  The fixture layout is not intended to be a model for the target circuit, nor is it laid out for electromagnetic compatibility (EMC) testing. The INA180-181EVM consists of one PCB with an option to cut out eight individual PCBs one for each of the eight devices (INA180A1, INA180A2, INA180A3, INA180A4, INA181A1,  INA181A2,  INA181A3 and INA181A4).

Features
  • Evaluation of all gain options for the INA180Ax and INA181Ax
  • Ease of access to device pins with test points
  • Capability to evaluate high-side and low-side configurations
Analog current-sense amplifiers
INA180 26V, 350kHz current sense amplifier INA180-Q1 AEC-Q100, 26V, 350kHz current sense amplifier INA181 26-V bi-directional 350-kHz current-sense amplifier INA181-Q1 AEC-Q100, 26V, bi-directional, 350kHz current sense amplifier
Download View video with transcript Video

Order & start development

Evaluation board

INA180-181EVM — INA180 and INA181 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos