INA199EVM
INA199 Evaluation Module
INA199EVM
Overview
The INA199B1-B3 devices are voltage output, high-side measurement, bi-directional, zero-drift current
shunt monitors. The INA199EVM is intended to provide basic functional evaluation of this device family. The fixture layout is not intended to be a model for the target circuit, nor is it laid out for electromagnetic compatibility (EMC) testing. The INA199EVM consists of one PCB with an option to cut out three individual PCBs one for each of the three devices (INA199B1, INA199B2 and INA199B3). Each of the PCB cutouts consists of the INA199Bx device (where x is 1, 2 and 3) and test points for external hardware connections.
Features
- Evaluation of all gain options through provided device
- Ease of access to device pins with test points
- Space for optional input filtering capacitors and resistors
- Multiple input signal options
Order & start development
INA199EVM – INA199 Evaluation Module
Technical documentation
Type | Title | Date | |
---|---|---|---|
More literature | INA199EVM EU Declaration of Conformity (DoC) | Jan. 02, 2019 | |
Datasheet | INA199 26-V, Bidirectional, Zero-Drift, Low- or High-Side, Voltage-Output, Current-Shunt Monitor datasheet (Rev. G) | Feb. 02, 2017 | |
User guide | INA199B1-B3EVM User's Guide Hardware Version 2 | Jul. 08, 2016 | |
User guide | INA199A1-A3EVM User's Guide Hardware Version 1 | May 13, 2010 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.