INA209EVM

INA209 evaluation module

INA209EVM

Order now

Overview

The INA209EVM key hardware consists of two boards, INA209 Test Board and USB DIG Platform. The INA209 Test Board contains the INA209, terminal strips for external connections, and several jumpers for device configuration. The USB DIG Platform contains an 8052 microcontroller with a built in USB interface. The microcontroller generates the I2C signals necessary to communicate with the INA209. The USB DIG Platform also contains, a 3V/5V programmable linear regulator, a switch for power control, general purpose digital I/O and an SPI interface.

The INA209EVM contains an AC wall adapter (220/120 Vac to 6 Vdc) to provide 6 Vdc to the USB DIG Platform. The INA209 is designed to allow the user to interface it to their system. Simple windows based graphical software allows the user to communicate with and configure the INA209.

Features
  • INA209 Hardware Designer‘s Kit
  • Evaluate INA209 + User‘s Current Shunt Design
  • Full Temperature Evaluation
  • Sft Cntr for the Desingers Kit to comumincate with the INA209
  • Ability to Calibrate the INA209
Current/voltage/power monitors
INA209 26V, 12-bit, i2c output current/voltage/power monitor w/ analog comparator

Order & start development

Evaluation board

INA209EVM – INA209EVM Evaluation Module

Out of stock on TI.com
GUI for evaluation module (EVM)

INA209EVM Software (Rev. F) – SBOC248F.ZIP (3672KB)

Code example or demo

INA209EVM Source Code (Rev. F) – SBOC251F.ZIP (8385KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

INA209EVM Schematic SBOR005.PDF (37 KB)

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate INA209EVM EU Declaration of Conformity (DoC) Jan. 02, 2019
User guide INA209EVM User's Guide (Rev. B) May 18, 2016
More literature INA209EVM Quick-Start Guide (Video) (Rev. A) Apr. 17, 2008

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos